RDQ

RDQ

+ Click To Enlarge

100-150 Watts

  • 110 VDC Input for Rail Applications
  • Up to 92% Efficiency
  • Quarter and Half Brick Packages
  • -40 °C to +100 °C Operating Temperature
  • Baseplate-cooled
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
RDQ100110S05 66 to 160 Vdc 5 V / 20 A
100W Request Sample Stock Check
RDQ100110S12 66 to 160 Vdc 12 V / 8.4 A
100W Request Sample Stock Check
RDQ100110S24 66 to 160 Vdc 24 V / 4.2 A
100W Request Sample Stock Check
RDQ150110S05 66 to 160 Vdc 5 V / 30 A
150W Request Sample Stock Check
RDQ150110S12 66 to 160 Vdc 12 V / 12.5 A
150W Request Sample Stock Check
RDQ150110S24 66 to 160 Vdc 24 V / 6.5 A
150W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    RDQ100: 2.28 x 1.45 x 0.50 in (57.9 x 36.8 x 12.7 mm)
    RDQ150: 2.40 x 2.28 x 0.50 in (61.0 x 57.9 x 12.7 mm)
  • Input Voltage:
    66-160 VDC
  • Efficiency:
    90-92%
  • Operating Temp:
    -40 °C to +100 °C
  • Isolation:
    2250 VDC Input to Output
    2250 VDC Input to Case
    1500 VDC Output to Case
  • US Safety Approvals:
    UL60950-1 (basic insulation)
  • EMC:
    EN55011, 99 dBµV (0.15-0.5 MHz). 93 dBµV (0.5-30 MHz) conducted, class A radiated, EN55022 Level B conducted with external filter

Declaration of Conformity - RDQ

Declaration of Conformity - RDQ100

Declaration of Conformity - RDQ150

Unfortunately there are no 3D models available for this product.