MTF

MTF

+ Click To Enlarge

50 Watts

  • Wide Input Voltage Range 10-50 VDC
  • Active Surge Protection
  • Max Output Power 50 W
  • Wide Temperature Range -55 °C to 100 °C
  • MILSTD 461E and DEFSTAN 59-411
  • MILSTD 1275 and DEFSTAN 61-5
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
MTF50 15.5 to 40 Vdc 50 V / 1 A
50W Request Sample Stock Check

Short Form Datasheet

Long Form Datasheet - MTF50

  • Dimensions:
    MTF50: 1.57 x 1.023 x 0.50 in (40.0 x 26.0 x 12.7 mm)
  • Input Voltage:
    15.5-40 VDC
  • Efficiency:
    97%
  • Operating Temp:
    -40 °C to +85 °C ambient
    -40 °C to +100 °C case
    Extended Temperature Range: (option -LT)
    -55 °C to +85 °C ambient
    -55 °C to +100 °C case

Declaration of Conformity