XP Power > 제품 > RF 전원 공급 장치 > High Frequency (ko-KR)

CB600A

 

  • 600 Watts
  • Available in six standard frequencies
  • Small, lightweight packaging
  • Standard power: up to 600 Watts
  • Frequencies from 400 kHz to 60 MHz
  • Meets EN610110 and SEMI F47 Directives
  • LF class D\HF Class C or D amplifiers
  • Regulated Switch-mode DC Section
More Info

CB3000

 

  • 3000 Watts
  • Small, lightweight packaging
  • Frequencies from 13.56 MHz to 60 MHz
  • Designed to meet ETL and SEMI F47 directives
  • LF class D\HF Class C or D amplifiers
  • Regulated Switch-mode DC Section
More Info

CB5000

 

  • 5000 Watts
  • Small, lightweight packaging
  • Frequencies from 13.56 MHz to 60 MHz
  • Designed to meet ETL and SEMI F47 directives
  • LF class D\HF Class C or D amplifiers 
  • Regulated Switch-mode DC Section
More Info

CH

 

  • Modular design – 3U Half Rack
  • Regulated switch-mode DC Section
  • Class C amplifier or Class D amplifier
  • Available 400kHz, 2MHz, 13.56MHz, 27.12MHz, 40.68MHz,or 60MHz
  • Up to 1500W output - water-cooled
  • Available 208/400/480VAC
  • DeviceNet, EtherCAT, RS232
  • Frequency Agile
  • Pulse capability
More Info