스위치정류기

TR

 

  • 3 Pin SIP 3T Switching Regulator
  • Wide Input Range
  • Continuous Short-circuit Protection
  • Pin Compatible with LM78MXX
  • Efficiency up to 94%
  • -40 °C to +85 °C Operating Temperature
  • 3 Year Warranty
More Info

SR

 

  • 3 Pin SIP 3T Switching Regulator
  • Wide Input Range
  • Continuous Short-circuit Protection
  • Pin Compatible with LM78MXX
  • Efficiency up to 97%
  • -40 °C to +85 °C Operating Temperature
  • 3 Year Warranty
More Info

STR05

 

  • Regulated Single Output
  • Wide Input Range
  • Compact SMD Package
  • Operating Temperature -40 °C to +100 °C
  • Remote On/Off
  • Very High Efficiency up to 97%
  • Output Voltage Trim
  • Tape & Reel Package Available
  • 3 Year Warranty
More Info

TR10

 

  • 1 Amp 3 Pin Switching Regulator
  • SIP Package
  • -40 °C to +85 °C Operation
  • Full Load to 60 °C Ambient
  • Wide Input Range to 28 V
  • Class B Conducted & Radiated Emissions
  • MTBF >3.8 MHrs
  • 3 Year Warranty
More Info

SRH05

 

  • 3 Pin Switching Regulator
  • SIP Package
  • Ultra Wide Input Range to 72 V
  • -40 °C to +85 °C Operation
  • Full Load to 60 °C Ambient
  • Class B Conducted & Radiated Emissions
  • MTBF >4.5 MHrs
  • 3 Year Warranty
More Info

STS10

 

  • Regulated single outputs from 1.2 to 15 VDC
  • Wide input range
  • SMD-10 package
  • Non-isolated
  • Output voltage trim ±10%
  • High efficiency up to 96%
  • Class B conducted & radiated emissions with external components
  • Short-circuit protection
  • No heatsink required
  • Remote On/Off
  • Tape & reel package available
  • Short-circuit protection
  • Full load to +65°C
  • 3 Year Warranty
More Info