방위

DSF226

 

  • Up to 200 W Output Power
  • Active Surge Protection
  • MILSTD 461 & DEFSTAN 59411
  • MILSTD 1275
  • DEFSTAN 615 Part 6 Issue 6
  • MILSTD 810
  • 3 Year Warranty
More Info

DSF&FSO

100-500 Watts

  • Up to 28 A Output Current
  • Up to 500 W Output Power
  • Active Surge Protection
  • MILSTD 461 and DEFSTAN 59411
  • MILSTD 1275 and DEFSTAN 615
  • MILSTD 810
  • 3 Year Warranty
More Info

MTC05-30

5-30 Watts

  • 10-50 VDC Input Range
  • Designed for Vetronic & Avionic Use
  • Single & Dual Output Versions
  • -55 °C Operation Available
  • MILSTD 461 and DEFSTAN 59-411
  • MILSTD 1275 and DEFSTAN 61-5
  • 3 Year Warranty
More Info

MTC35-150

35-150 Watts

  • 10-40 VDC Input Range
  • Designed for Vetronic & Avionic Use
  • Magnetic Feedback Technology
  • -55 °C to +100 °C Operation
  • MILSTD 461 and DEFSTAN 59-411
  • MILSTD 1275 and DEFSTAN 61-5
  • 3 Year Warranty
More Info

MTF

50 Watts

  • Wide Input Voltage Range 10-50 VDC
  • Active Surge Protection
  • Max Output Power 50 W
  • Wide Temperature Range -55 °C to 100 °C
  • MILSTD 461E and DEFSTAN 59-411
  • MILSTD 1275 and DEFSTAN 61-5
  • 3 Year Warranty
More Info

MTH100

 

  • Designed for Extended Hold Up Applications
  • 80% Less Hold Up Capacitance Required
  • Reduces System Size and Weight
  • Wide Input Range
  • User Programmable
  • 3 Year Warranty
More Info

QSB75-350

75-350 Watts

  • Wide Input Range
  • Industry Standard Packages
  • -40 °C to +100 °C Operating Temperature
  • High Power Density
  • Baseplate-cooled
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
More Info

QSB300

300 Watts

  • Wide Input Range
  • 350 W Peak Power
  • High Efficiency
  • High Power Density
  • Baseplate-cooled
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
More Info

QSB400

400 Watts

  • Up to 90% Efficiency
  • 4:1 Input Range
  • Industry Standard Full Brick Package
  • -40 °C to +100 °C Operating Temperature
  • Baseplate-cooled
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
More Info

QSB600

600 Watts

  • Up to 92% Efficiency
  • Industry Standard Full Brick Package
  • -40 °C to +100 °C Operating Temperature
  • High Power Density
  • Baseplate-cooled
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
More Info

QSB15048W

150 Watts

  • Wide 8:1 Input Range
  • Single Output
  • Industry Standard 1/2 Brick
  • -40 °C to +100 °C Operation
  • 1500 VDC Isolation
  • Output Trim ±10%
  • Remote On/Off
  • 3 Year Warranty
More Info