의료

ACM

6-36 Watts

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 12 V (ACM18: 5 V to 24 V)
  • Class II Construction
  • 3 Years Warranty
More Info

AEM

60 Watts

  • CEC 2008 & EISA 2007 Compliant 12 V
  • Worldwide Medical Approvals
  • 4000 VAC Isolation
  • Class II Construction
  • Single Outputs from 5 V to 48 V
  • High Efficiency
  • 3 Year Warranty
More Info

ALM65

65 Watts

  • Medical & IT Safety Approvals
  • Energy Efficiency Level VI
  • 4th Edition Medical EMC
  • IP32 Environmental Rating
  • Class I and Class II Versions
  • <0.21 W Standby Power
  • 0 °C to 60 °C Operation
  • Low Earth Leakage Current
  • 3 Year Warrant
More Info

AHM

85-250 Watts

  • IT & Medical Approvals
  • Energy Efficiency Level V, CEC2008 & EISA 2007
  • <0.5 W No Load Input Power
  • Class I and Class II Models (Except AHM250)
  • Very High Efficiency
  • IP22 Environmental Rating
  • 3 Year Warranty
More Info

AJM90

90 Watts

  • Energy Efficiency Level VI
  • Medical and ITE Safety Approvals
  • 4th Edition Medical EMC
  • Class I and Class II Versions
  • <0.21 W Standby Power
  • 0 °C to 60 °C Operation
  • Low Earth Leakage Current
  • 3 Year Warranty
More Info

CLC175

175 Watts

  • High Efficiency Resonant Topology
  • Medical Safety Approvals ( M Versions)
  • 12 V Fan Output
  • Remote Sense
  • 5V Standby Option
  • Remote On/Off & Power Good Signal Options
  • 3 Year Warranty
More Info

CCB200

200 Watts

  • AC-DC Power Supply
  • 200 W Convection-cooled
  • Very Low Heat Loss
  • +70 °C Full Power Operation
  • Very High Efficiency up to 95%
  • 5 V Standby, Inhibit & Power Fail Signals
  • IT & Medical (BF) Safety Approvals
  • 3 Year Warranty
More Info

CCB250

250 Watts

  • AC - DC Power Supply
  • 250 W Convection-cooled
  • Very Low Heat Loss
  • Very High Efficiency up to 95%
  • 5 V Standby, Inhibit & Power Fail Signals
  • IT & Medical (BF) Safety Approvals
  • 3 Year Warranty
More Info

CCL400

400 Watts

  • 400 W Convection-cooled
  • Conduction Cooling For Higher Ambient Operation
  • 94% Efficiency
  • 85 VAC to 264 VAC Input
  • 5V Standby
  • <1W Standby Power
  • IT & Medical Safety Approvals
  • Power Fail & Inhibit Signals
  • 3 Year Warranty
More Info

CCM250

250 Watts

  • 250 W Convection-cooled
  • 300 W Peak Rating for 500 ms
  • Very High Efficiency up to 95%
  • Class B Conducted & Radiated Emissions
  • 80 - 275 VAC Operation
  • IT, Industrial & Medical Safety Approvals
  • 3 Year Warranty
More Info

CHD250

250 Watts

  • 250 W Convection-cooled
  • Industry Standard 3" x 5" Package
  • 85 VAC to 300 VAC Input
  • 5V Standby (optional)
  • <0.5W Standby Power
  • IT & Medical Safety Approvals
  • Power Fail & Inhibit Signals
  • 3 Year Warranty
More Info

ECF40

40 Watts

  • 40 W Convection Rating
  • 1.5” by 3” Footprint
  • Low 1.1” Profile
  • High Efficiency  
  • Medical and ITE Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.15 W No Load Input Power
  • 3 Year Warranty
More Info

ECM40-100

40-100 Watts

  • Compact Size
  • IT & Medical Approvals
  • Convection -cooled
  • Class I and II Construction
  • DC Input Version Available (DCM Series)
  • PoE Isolation Version Available (POE Series)
  • 3 Year Warranty
More Info

ECP40

40 Watts

  • Low Profile Design
  • Ultra Compact Size from 3” x 2” x 0.9”
  • IT & Medical Approvals
  • Single, Dual and Triple Output
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More Info

ECP60

60 Watts

  • Low Profile Design
  • Compact Size, 4”x 2”
  • IT & Medical Approvals
  • Single, Dual and Triple Output
  • <0.5 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More Info

ECP130

130 Watts

  • 100 W Convection/130 W Forced-cooled Ratings
  • 2" x 3" Footprint
  • Low 1.1" Profile
  • High Efficiency, up to 95%
  • Medical and ITE Approvals
  • High Power Density
  • Less than 0.5 W No Load Input Power
  • 3 Year Warranty
More Info

ECP150

150 Watts

  • 100 W Convection-cooled
  • 150 W Forced-cooled
  • 2” x 4” Foot Print
  • Single Outputs from 12 V to 48 V
  • Built-in Fan Supply
  • <0.5 W No Load Input Power
  • 3 Year Warranty
More Info

ECP180

180 Watts

  • Low 1” Profile with 2” x 4” Footprint
  • 120 W Convection / 180 W Forced-cooled
  • High Efficiency - up to 95%
  • Medical & ITE Approvals
  • Class I & Class II Applications
  • <0.5 W No Load Input Power
  • 3 Year Warranty
More Info

ECP225

225 Watts

  • Low 1” Profile with 2.5” x 5” Footprint
  • 150/225 W Convection/ Forced cooled
  • High Efficiency up to 95%
  • Medical & ITE Approvals
  • Built -in Fan Supply
  • <0.5 W No Load Input Power
  • 3 Year Warranty
More Info

ECS25-60

25-60 Watts

  • IT & Medical Safety Approvals
  • Very Small 2” x 3” x 0.95” Package
  • <0.3 W No Load Input Power
  • 25, 45 & 60 W Convection-cooled Ratings
  • Class I & Class II Installations
  • -20 °C to +70 °C Operation
  • 3 Year Warranty
More Info

ECS65-130

65-130 Watts

  • IT & Medical Safety Approvals
  • 65/80/100 W Convection-cooled Ratings
  • Class I & Class II Construction
  • Industry Standard 2” x 4” Package
  • <0.5 W No Load Input Power
  • Low Leakage Current
  • 3 Year Warranty
More Info

ECP225-A

225 Watts

  • Low 1” Profile
  • High Power Density
  • 3” x 5” Footprint
  • 150 W Convention/ 225 W Force-cooled Ratings
  • 5 V Standby and 12 V Fan Outputs
  • Medical and ITE Approvals
  • High Efficiency, up to 94%
  • Less than 0.5 W No Load Input Power
More Info

EPL225

225 Watts

  • 150 W Convection/ 225 W Forced-cooled Ratings
  • 2" by 4" Footprint
  • Low 1.26" Profile
  • 12 V Fan Output
  • High Efficiency, up to 95%
  • Medical and ITE Approvals
  • High Power Density
  • Less than 0.5 W No Load Input Power
  • Class­ I­ and ­II­ Operation
  • 3 Year Warranty
More Info

EME05

5 Watts

  • Compact Size
  • Medical Approvals
  • 2 MOPP
  • Single Outputs from 3.3 to 48 V
  • PCB Mount
  • 3 Year Warranty
More Info

EML15

15 Watts

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
More Info

EML30

30 Watts

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
  • 3 Year Warranty
More Info

EMH

250-350 Watts

  • Single & Dual Output Models
  • IT & Medical (BF) Approvals
  • 80 V 275 VAC Operation
  • Optional ORing Diode (EMH350D Models)
  • Analog & PMBus Signals Options (EMH350)
  • 5 V Standby (EMH350)
  • 3 Year Warranty
More Info

FCM400

400 Watts

  • 400 W Continuous, 600 W Peak
  • IT and Medical Approvals
  • 80 V 275 VAC Operation
  • Low Noise Fan
  • Screw Terminals
  • 5 V Standby, AC OK and Remote On/Off
  • 3 Year Warranty
More Info

fleXPower

 

  • 400-2500 W Configurable for Fast Time to Market
  • SEMI F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C Operation
  • Extra Power Available at High Line
  • Fan Speed Control
  • 3 Year Warranty
More Info

GCS

150-350 Watts

  • Convection/Forced-cooled Ratings
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Class I & II)
  • < 0.5 W Standby Power (150 & 180 Models)
  • -40° C to +70° C Operation
  • Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
More Info

GSP500

500 Watts

  • Convection/Forced-cooled Ratings
  • Universal 80 - 264 VAC Input
  • IT & Medical Safety Approvals
  • <0.5 W Standby Power
  • -40° C to +70° C Operation
  • Remote On/Off
  • 5 V/2 A Standby Output
  • 3 Year Warranty
More Info

HPU1K5

1500 Watts

  • Medical Safety Approvals ( M Versions)
  • Variable Fan Speed To Reduce Audible Noise
  • -20 °C to +70 °C Operation
  • AC OK, DC OK, Inhibit & 5 V Standby Supply
  • Fault & Overtemperature Signals
  • SEMI F47 Compliant
  • 3 Year Warranty
More Info

MHP

650-1000 Watts

  • Rugged Construction
  • Variable Fan Speed for Noise Reduction
  • -20 °C to +70 °C Operation
  • AC OK, Remote On/Off and Active Current Share
  • 5 V Standby
  • Screw Terminals
  • 3 Year Warranty
More Info

PDM30

30 Watts

  • CEC2008 & EISA2007 Compliant ≥9V
  • Worldwide Medical Approvals
  • Class II Construction
  • Single Outputs from 5 V to 24 V
  • High Efficiency
  • Operation to +60 °C
  • 3 Year Warranty
More Info

RCL175

175 Watts

  • 200 W Peak Rating
  • Up to 120 W Convection-cooled
  • IT, Industrial and Medical Safety Approvals
  • Class I & Class II Installations
  • Single, Dual, Triple and Quad Outputs
  • Connector & Mechanical Options
  • 3 Year Warranty
More Info

SDM

300 Watts

  • Medical Approvals
  • 3.2” x 5” Footprint
  • Fits 1U Applications
  • High Efficiency
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • 3 Year Warranty
More Info

UCP225

225 Watts

  • Low 1.18” Profile U Channel Construction
  • High Power Density
  • 3.12” by 5.0” Footprint
  • 150 W Convection/ 225 W Forced Cooled Ratings
  • Optional 5 V Standby and Remote On/Off
  • 12 V Fan Output
  • Medical and ITE Approvals
  • High Efficiency, up to 95%
  • Less than 0.5 W No Load Input Power
More Info

VCP15

15 Watts

  • Low Cost
  • Output Voltages from 5 to 24 V
  • PCB Mounting
  • Open Frame & Encapsulated Versions
  • IT & Medical Approvals
  • Class II Construction
  • No Load Input Power <0.3 W
More Info

VCP24

24 Watts

  • Low Cost
  • Output Voltages from 5 to 24 V
  • PCB Mounting
  • Open Frame & Encapsulated Versions
  • IT & Medical Approvals
  • Class II Construction
  • No Load Input Power <0.3 W
More Info

GSP750

750 Watts

  • Low Profile, Compact Size
  • Suitable for 1U Applications
  • 900 W Peak Power Rating for 100 ms
  • Universal 80 - 264 VAC Input (300 VAC for 5 s)
  • IT/Industrial & Medical (2 x MOPP) Safety Approvals
  • 5 V/3 A Standby Output
  • 1.0 W Standby Power
  • Intelligent Fan Speed Control
  • -40° C to +70° C Operation
  • PowerFail, Inhibit, Remote Sense & Current Share
  • • 3 Year Warranty
More Info

AKM65

65 Watts

  • Energy Efficiency Level VI 
  • European CoC Tier 2 
  • Medical and ITE Approvals 
  • Optional Class II Versions 
  • Optional White Versions 
  • Output Voltages from 12 V to 48 V 
  • Optional AC Cable Restraint 
  • 3 Years Warranty
More Info

GCU500

500 Watts

  • 250 W Convection & 500 W Forced-cooled Ratings
  • 5 V Standby Output
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Pending)
  • -40° C to +70° C Operation
  • Power Fail & Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
More Info

AKM36

36 Watts

  • Energy Efficiency Level VI 
  • European CoC Tier 2 
  • Medical and ITE Approvals 
  • Optional Class II Versions 
  • Optional White Versions 
  • Output Voltages from 9 V to 36 V 
  • 3 Years Warranty
More Info

SMP350

300-350 Watts

  • Rugged Industrial Construction
  • -40 °C to +70 °C Operation
  • Screw Terminals
  • High Efficiency
  • Remote On/Off
  • ITE/Industrial & Medical Approvals
  • Low Leakage Current
  • Class B Emissions
  • 3 Year Warranty
More Info

GCS265

265 Watts

  • 180 W Convection & 265 W Forced-cooled Ratings
  • 5 V / 3 A Standby Output
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Class I & II)
  • -40° C to +70° C Operation
  • Power Fail & Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
More Info

ECM140

140 Watts

  • 120/148 W Convection/Forced cooled Ratings
  • Class I & Class II Construction
  • Remote Sense
  • 5 V Standby Option
  • Remote On/Off & Power OK Signals Option
  • IT, Industrial & Medical Safety Approvals
  • 3 Year Warranty
More Info

ECP20

20 Watts

  • Low Profile, 0.73”
  • Class II Construction
  • PCB Mounting
  • Single Outputs from 3.3 to 48 V
  • Dual Outputs from 12 to 24 V
  • <0.3 W No Load Input Power
  • 3 Year Warranty
More Info

CMP250

250 Watts

  • 250 W Convection-cooled Rating
  • 500 W Peak Power
  • IT & Medical Safety (BF) Approvals
  • U Channel 4”x 7.5” Package
  • 80 VAC to 300 VAC Input
  • 5 V/1.5A Standby & 12 V/0.6 A Auxiliary
  • AC OK Signal, Inhibit
  • Current Share
  • 3 Year Warranty
More Info

ALM85

85 Watts

  • Medical & IT Safety Approvals
  • Energy Efficiency Level VI & EU CoC Tier 2 Compliant
  • 4th Edition Medical EMC
  • IP32 Environmental Rating
  • Class I and Class II Versions
  • <0.15 W Standby Power
  • 0 °C to 60 °C Operation
  • Low Earth Leakage Current
  • 3 Year Warrant
More Info

ALM120

120 Watts

  • Medical & IT Safety Approvals
  • Energy Efficiency Level VI & EU CoC Tier 2 Compliant
  • 4th Edition Medical EMC
  • IP32 Environmental Rating
  • Class I and Class II Versions
  • 0 °C to 60 °C Operation
  • Low Earth Leakage Current
  • 3 Year Warranty
More Info

AKM45

40.5-48 Watts

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • ITE & Medical (2 x MOPP) approvals
  • 4th Edition Medical EMC
  • Class I as standard, Class II optional
  • Class B conducted & radiated emissions
  • Input voltage range 90 to 264VAC
  • Output voltages from 9 to 48VDC
  • 0°C to +60°C operating temperature
  • 3 Years Warranty
More Info

nanofleX

 

  • Configurable Power Supply
  • Low Profile for 1U Applications
  • Medical & IT Approvals
  • Power from 850 W at Low Line to 1200 W at High Line
  • Output Voltages from 3V3 to 60 V
  • Module Power up to 300 W
  • Digital Configurability and Status Monitoring via PMBus
  • Parallel Options for Increased Versatility
  • PMBus Digital Interface
  • Graphical User Interface (GU1)
  • Optional Reverse Air Fans with No Load Derating
  • 3 Year Warranty
More Info

EPL150

150 Watts

  • 100 W Convection/150 W Forced-cooled Ratings
  • 2" by 4" Footprint
  • Low 0.99” Profile
  • Class I & Class II Operation
  • 12 V Fan Output
  • High Efficiency, up to 94%
  • ITE & Medical (BF) Approvals
  • High Power Density
  • Less than 0.5 W No Load Input Power
  • 3 Year Warranty
More Info

UCP180

180 Watts

  • 120W convection cooled -40°C to +70°C operation
  • 180W with 10CFM forced air cooling -20°C to +70°C operation
  • 4.3” x 2.5” footprint
  • Low 1.16” profile U channel construction
  • ITE & Medical (BF, 2 x MOPP) approvals
  • Class B conducted & Class A radiated emissions
  • Input voltage range 85 to 264VAC
  • High Efficiency, up to 94%
  • 12V/0.5A fan output
  • -40°C to +70°C operating temperature
  • Full power to +50°C
  • MTBF 300 khrs (MIL-HDBK-217F, +25°C GB)
  • 3 year warranty
More Info

IMM05

5 Watts

  • Regulated Single and Dual Outputs from 3.3 VDC to ±15 VDC
  • World Wide Medical Certification
  • 2:1 Input Range
  • Ultra Compact SIP9 Package
  • 1500 VAC Isolation
  • 1 x MOPP at 250VAC/li>
  • Remote On/Off
  • -20 °C to +100 °C Operation
  • Full Load to +60 °C
  • 3 Year Warranty
More Info

FCS40

40 Watts

  • 40 W Convection Rating
  • 2" by 3" Footprint
  • Low 1.04” Profile
  • High Efficiency
  • Medical, ITE and Household Appliance Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.3 W No Load Input Power
  • 3 Year Warranty
More Info

FCS60

60 Watts

  • 60 W Convection Rating
  • 2" by 4" Footprint
  • Low 1.04” Profile
  • High Efficiency
  • Medical and ITE Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.3 W No Load Input Power
  • 3 Year Warranty
More Info

JHM20

20 Watts

  • Regulated single & dual outputs from 5 to 30VDC
  • Single outputs trimmable ±10%
  • 2:1 Input range
  • 2” x 1” footprint PCB mount
  • International medical approvals
  • 4kVAC reinforced isolation
  • 2 x MOPP @ 250VAC working voltage
  • 2.5μA Patient leakage current
  • Medical approval, IEC60601-1, 3rd Edition including risk management
  • EN55011 Class A with no external components
  • -40°C to +80°C operating temperature
  • Full power to +60°C
  • 3 Year Warranty
More Info

HPT5K0

5000 Watts

  • 3 Phase 180 to 528 VAC Input - 3 Wire & Earth
  • High Efficiency - up to 94%
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-110%)
  • Parallel Operation
  • Analog & Digital Interfaces
  • Multiple Digital Protocols - PMBus, CANopen, MODBUS & SCPI
  • Fully Featured Signals & Controls
  • Graphical User Interface (GUI)
  • 3 Year Warranty
More Info

PBR500

500 Watts

  • 450-500W Forced Cooled
  • 350-400W Convection Cooled
  • ITE & Medical (BF) Safety Approvals
  • U-Channel 4” x 7” Package
  • 5V Standby & 12V Fan Supply
  • AC OK, Inhibit & Remote Sense
  • Class B Conducted & Radiated Emissions
  • 3 Year Warranty
More Info

PBR650

650 Watts

  • Medical (BF) Safety Approvals
  • 4” x 8” Package
  • 5V Standby Supply
  • AC OK, Inhibit & Remote Sense
  • Class B Conducted & Radiated Emissions
  • 3 Year Warranty
More Info