XP Power - Industrial
  1. 319

    저렴한 개방형 프레임 40W 및 60W 전원 공급 장치로 의료, 가정 및 ITE 애플리케이션 지원합니다.

    Posted on 2019년 3월 19일 화요일

    FCS

    XP Power는 의료, 가정/가정 및 ITE/산업 분야에서 광범위한 애플리케이션을 지원하는 저비용 40W 및 60W 솔루션의 필요성을 해결하기 위해 두 가지 새로운 로우 프로파일 오픈 프레임 전원 공급 장치를 출시했습니다.

    더 읽어주세요

    Tags: High Efficiency, Industrial, Medical, AC-DC Power | View count: (8740)

  2. 124

    XP Power’s 18-36 W desktop power supplies meet latest level VI and CoC Tier 2 energy standards

    Posted on 2017년 1월 24일 화요일

    VET

    XP Power today announced four new series of external/desktop power supplies that meet the latest level VI and CoC Tier 2 green standards. The single output power supplies are perfect for customers requiring a low power, external, 18, 24, 30 or 36W power source for their new designs...

    더 읽어주세요

    Tags: Industrial, Green Power, AC-DC Power, External/Desktop | View count: (13871)

  3. 77

    High efficiency slim DIN Rail power supplies offer redundancy module option

    Posted on 2015년 7월 7일 화요일

    DSA

    XP Power today announced the DSA series of three ultra slim DIN rail industrial AC-DC power supplies and the complementary DSA-DP20 ORing redundancy module. The highly efficient DSA series comprises the 150 Watt DSA150, the 240 Watt DSA240 and the 480 Watt DSA480. With a single...

    더 읽어주세요

    Tags: DIN Rail, High Efficiency, Industrial, AC-DC Power | View count: (13319)

  4. 331

    Low profile full brick baseplate cooled AC-DC power supplies require no external components

    Posted on 2015년 3월 31일 화요일

    ASB110

    XP Power’s ASB110 series provides a complete AC-DC power supply module requiring no external components. The full brick sized power supplies offer very high efficiency and a low profile for PCB pin mounted designs. Aimed at ITE and industrial customers looking for a base plate...

    더 읽어주세요

    Tags: Industrial, Baseplate-cooled, PCB Mount, Green Power, AC-DC Power | View count: (9022)

Archive