XP Power - 1 x MOPP
  1. 113

    Minature 2 Watt DC-DC converters for use in medical applications now available

    Posted on 2016년 11월 3일 목요일

    ISM02 & IML02

    XP Power today announced the new IML02 & ISM02 miniature 2W rated DC-DC converters for use in medical device applications that require safety isolation between the input and output. These converters provide 4000 VAC reinforced isolation with 1 x MOPP at 300 VAC (250 VAC model...

    더 읽어주세요

    Tags: Medical, SMD, Miniature DC-DC, 1 x MOPP | View count: (13679)

Archive