XP Power - Through-hole Mount
  1. 42

    의료용, 2 x MOPP, DC-DC 컨버터는 안전성이 중요한 의료기기의 개발을 단순화합니다.

    Posted on 2019년 4월 2일 화요일

    JHM20

    XP Power는 의료/의료 애플리케이션에 대한 국제 기관의 승인을 받아 새로운 20Watt DC-DC 전원 모듈을 출시했습니다. 이 시리즈는 모든 의료 분야에 적합하며, 특히 환자 접촉 및 환자 주변 애플리케이션을 포함하여 DC-DC 컨버터가 강화된(2 x MOPP) 안전 보호 장벽을 제공하는 경우에 사용합니다.

    더 읽어주세요

    Tags: DC-DC Converter, Dual Output, PCB Mount, Medical, Through-hole Mount, DC-DC | View count: (5866)

  2. 323

    Industry’s smallest regulated and isolated 9 W DC-DC converters offer 4:1 input range

    Posted on 2017년 3월 23일 목요일

    ITZ09

    XP Power today announced the ITZ series of compact regulated 9 Watt DC-DC converters. Believed to be the industry’s smallest 9 W DC-DC converters, the units accommodate an ultra-wide 4:1 input and are available with single and dual outputs. Packaged in an ultra-compact metal...

    더 읽어주세요

    Tags: Single Output, Dual Output, Through-hole Mount, DC-DC | View count: (12927)

  3. 82

    XP Power launches high efficiency 40/50 Watt DC-DC converter series in compact 2 x 1 inch footprint

    Posted on 2016년 8월 2일 화요일

    JSK & JWL

    XP Power today announced the JWL and JSK series of regulated, highly efficient, typically up to 92%, metal cased 40/50 Watt DC-DC converters. Offering a variety of input voltage range and single or dual output combinations, both series fit the industry standard 50.8 x 25.4 mm...

    더 읽어주세요

    Tags: High Efficiency, DC-DC Converter, Through-hole Mount | View count: (12955)

  4. 77

    Compact 1 W and 2 W DC-DC converters target medical applications

    Posted on 2016년 7월 7일 목요일

    IMM

    XP Power today announced the IMM series of 1 and 2 Watt DC-DC converters. The IMM01 1 Watt and the IMM02 2 Watt converters are designed for use in medical applications. Providing a 1500 VAC input/output isolation at a 250 VAC working voltage to facilitate a 1 x MOPP the single and...

    더 읽어주세요

    Tags: DC-DC Converter, Medical, Through-hole Mount | View count: (11672)

Archive