XP Power - External/Desktop
  1. 924

    XP Power는 산업, IT 및 의료 애플리케이션을 위한 고효율 150W & 200W의 새로운 외부 PSU를 발표합니다.

    Posted on 2019년 9월 24일 화요일

    ALM150-200

    XP Power는 가정용 의료에 대한 안전 승인과 에너지 효율 및 국제 안전 승인이 중요한 IT 애플리케이션을 포함하여 최신 의료 애플리케이션을 위한 두 가지 외부 전원 공급 장치를 출시했습니다. ALM150 모델의 일반적인 효율은 93%, ALM200 모델의 경우 92%에 달합니다. 모든 새로운 PSU는 에너지 효율성 레벨 VI를 충족하며 대기 모드에서 0.15W 미만을 소비합니다.

    더 읽어주세요

    Tags: Single Output, AC-DC Power, External/Desktop, IT Safety Approvals, Medical Safety Approvals, Safety Approvals | View count: (2862)

  2. 124

    XP Power’s 18-36 W desktop power supplies meet latest level VI and CoC Tier 2 energy standards

    Posted on 2017년 1월 24일 화요일

    VET

    XP Power today announced four new series of external/desktop power supplies that meet the latest level VI and CoC Tier 2 green standards. The single output power supplies are perfect for customers requiring a low power, external, 18, 24, 30 or 36W power source for their new designs...

    더 읽어주세요

    Tags: Industrial, Green Power, AC-DC Power, External/Desktop | View count: (13928)

  3. 126

    XP Power’s medical wall mount power supplies meet level VI and Tier 2 standards

    Posted on 2016년 12월 6일 화요일

    ACM

    XP Power today announced the ACM06 and ACM18 series of medically-approved wall mount / plug top power supplies that meet the latest Department of Energy (DoE) Level VI and Code of Conduct (CoC) Tier 2 standards. With single outputs of 6W and 18W respectively, they feature industry...

    더 읽어주세요

    Tags: Single Output, Green Power, Medical, AC-DC Power, External/Desktop | View count: (13910)

  4. 811

    Wall plug PSUs up to 36 Watts comply with latest energy efficiency standards

    Posted on 2016년 8월 11일 목요일

    VEL & VER

    XP Power today announced additions to its range of wall mounted plug-in power supplies with the launch of the VEL and VER series, providing a wide range of power levels and meeting the energy efficiency and no load requirements of the new DoE Energy Efficiency Level VI and the EU...

    더 읽어주세요

    Tags: Green Power, AC-DC Power, External/Desktop | View count: (11769)

  5. 614

    Compact 65 Watt external power supply meets Level VI requirements and suits medical and commercial applications

    Posted on 2016년 6월 14일 화요일

    ALM65

    XP Power today announced the ALM65 series of external single output 65 Watt AC-DC power supplies. These compact supplies, measuring 33.5 x 125.5 x 55.5 mm, comply with the latest Level VI energy efficiency standard, introduced in February 2016. The new standard stipulates lower...

    더 읽어주세요

    Tags: Single Output, Green Power, Medical, AC-DC Power, External/Desktop | View count: (12082)

  6. 29

    Low profile IT and medical 90 Watt external power supplies comply with Level VI

    Posted on 2016년 2월 9일 화요일

    AJM90

    XP Power today announced the AJM90 series of 90 Watt single output external AC-DC power supplies. Meeting the US Department of Energy’s new Level VI no load / standby power and active mode efficiency specification, the AJM90 consumes less than 0.21 Watt when no load is...

    더 읽어주세요

    Tags: Medical, External/Desktop, AC-DC | View count: (15045)

Archive