XP Power - High Power Density
  1. 613

    XP Power launches low profile 225 Watt power supply in compact 3”x5” U-channel format

    Posted on 2017년 6월 13일 화요일

    UCP225

    XP Power has announced the UCP225 series of high power density, very low profile 225W AC/DC power supplies with both industrial and medical safety approvals in a small U-channel footprint.

    더 읽어주세요

    Tags: Low Profile, High Power Density, AC-DC Power, AC-DC, U-Channel | View count: (16539)

  2. 1221

    XP Power offers encapsulated 80 Watt AC-DC modules in an ultra-compact footprint

    Posted on 2016년 12월 21일 수요일

    ECE80

    XP Power today announced the ECE80 series of 80 W single output AC-DC encapsulated power supply modules with high efficiency and a low no load input power. The modules are perfect for customers requiring an encapsulated AC-DC power solution in an ultra-compact format for either...

    더 읽어주세요

    Tags: DIN Rail, PCB Mount, Chassis Mount, Railway, High Power Density, AC-DC Power | View count: (14078)

  3. 1113

    XP Power extends line up of EN50121-3-2 certified DC-DC converters for railway and rolling stock applications

    Posted on 2014년 11월 13일 목요일

    RDC20_40

    XP Power today announced the RDC20 and RDC40 series of 20 Watt and 40 Watt metal encapsulated wide range DC-DC converters designed for railway and industrial applications. These highly efficient PCB mounted converters, typically 90%, comply with railway and rolling stock EMC...

    더 읽어주세요

    Tags: DC-DC Converter, PCB Mount, Encapsulated, Railway, High Power Density | View count: (8515)

Archive