XP Power - Green Power
  1. 514

    XP Power는 공간이 중요한 의료(BF), 산업 및 ITE 애플리케이션을 위한 새로운 로우 프로파일 180W U 채널 PSU를 발표합니다.

    Posted on 2019년 5월 14일 화요일

    UCP180

    XP Power는 공간의 제약이 있는 의료(BF), 산업 및 IT 애플리케이션을 위한 새로운 180와트 U 채널 AC-DC 전원 공급 장치를 출시했습니다. 프로필이 낮은 장치는 높이가 29.5mm에 불과하며 107.6mm x 62.8mm의 작은 공간을 차지하므로 고밀도 설계에서 사용할 수 있습니다. 이 장치는 Class I 및 Class II 작업에 적합하며 최대 94%의 효율성을 제공하는 동시에 2 x MOPP(환자 보호 수단)를 제공합니다.

    더 읽어주세요

    Tags: High Efficiency, Low Profile, Green Power, Medical, AC/DC power supplies, Convection Cooled, U Channel Construction | View count: (11642)

  2. 97

    XP Power releases compact, high-efficiency 750W AC-DC power supplies with industrial and medical approvals

    Posted on 2017년 9월 7일 목요일

    GSP750

    XP Power today unveiled the GSP750 series of 750 W AC-DC power supply units, offering high efficiency, a peak power capability of 900 W, single outputs, intelligent fan cooling, and industrial and medical safety approvals.

    더 읽어주세요

    Tags: High Efficiency, Green Power, AC-DC, IT Safety Approvals, Medical Safety Approvals | View count: (16085)

  3. 420

    Ultra slim DIN rail power supplies target industrial applications

    Posted on 2017년 4월 20일 목요일

    DPC

    XP Power today announced the DPC series of highly efficient ultra slim DIN rail AC-DC power supplies. Available in 30, 50 and 70 Watt single output models, they all accept the universal input range from 90 to 264 VAC without the need for any input selector switches. Taking up...

    더 읽어주세요

    Tags: DIN Rail, High Efficiency, Green Power, AC-DC Power | View count: (13475)

  4. 124

    XP Power’s 18-36 W desktop power supplies meet latest level VI and CoC Tier 2 energy standards

    Posted on 2017년 1월 24일 화요일

    VET

    XP Power today announced four new series of external/desktop power supplies that meet the latest level VI and CoC Tier 2 green standards. The single output power supplies are perfect for customers requiring a low power, external, 18, 24, 30 or 36W power source for their new designs...

    더 읽어주세요

    Tags: Industrial, Green Power, AC-DC Power, External/Desktop | View count: (14041)

  5. 126

    XP Power’s medical wall mount power supplies meet level VI and Tier 2 standards

    Posted on 2016년 12월 6일 화요일

    ACM

    XP Power today announced the ACM06 and ACM18 series of medically-approved wall mount / plug top power supplies that meet the latest Department of Energy (DoE) Level VI and Code of Conduct (CoC) Tier 2 standards. With single outputs of 6W and 18W respectively, they feature industry...

    더 읽어주세요

    Tags: Single Output, Green Power, Medical, AC-DC Power, External/Desktop | View count: (14047)

  6. 811

    Wall plug PSUs up to 36 Watts comply with latest energy efficiency standards

    Posted on 2016년 8월 11일 목요일

    VEL & VER

    XP Power today announced additions to its range of wall mounted plug-in power supplies with the launch of the VEL and VER series, providing a wide range of power levels and meeting the energy efficiency and no load requirements of the new DoE Energy Efficiency Level VI and the EU...

    더 읽어주세요

    Tags: Green Power, AC-DC Power, External/Desktop | View count: (11915)

Archive