XP Power - PCB Mount
  1. 42

    의료용, 2 x MOPP, DC-DC 컨버터는 안전성이 중요한 의료기기의 개발을 단순화합니다.

    Posted on 2019년 4월 2일 화요일

    JHM20

    XP Power는 의료/의료 애플리케이션에 대한 국제 기관의 승인을 받아 새로운 20Watt DC-DC 전원 모듈을 출시했습니다. 이 시리즈는 모든 의료 분야에 적합하며, 특히 환자 접촉 및 환자 주변 애플리케이션을 포함하여 DC-DC 컨버터가 강화된(2 x MOPP) 안전 보호 장벽을 제공하는 경우에 사용합니다.

    더 읽어주세요

    Tags: DC-DC Converter, Dual Output, PCB Mount, Medical, Through-hole Mount, DC-DC | View count: (5742)

  2. 1221

    XP Power offers encapsulated 80 Watt AC-DC modules in an ultra-compact footprint

    Posted on 2016년 12월 21일 수요일

    ECE80

    XP Power today announced the ECE80 series of 80 W single output AC-DC encapsulated power supply modules with high efficiency and a low no load input power. The modules are perfect for customers requiring an encapsulated AC-DC power solution in an ultra-compact format for either...

    더 읽어주세요

    Tags: DIN Rail, PCB Mount, Chassis Mount, Railway, High Power Density, AC-DC Power | View count: (13823)

  3. 1110

    XP Power signs global distribution agreement with RS Components and Allied Electronics

    Posted on 2016년 11월 10일 목요일

    RS & Allied

    XP Power today announced it has signed a distribution agreement with global electronics distributor Electrocomponents plc, incorporating trading brands RS Components and Allied Electronics. Covering XP Power’s AC-DC power supplies, DC-DC converters and high voltage power...

    더 읽어주세요

    Tags: Open-frame, PCB Mount, AC-DC Power, DC-DC, RS, Allied, EMCO | View count: (15203)

  4. 317

    3, 6 & 15 Watt medical DC/DC converters offer 2 x MOPP and patient leakage to 2 µA

    Posted on 2016년 3월 17일 목요일

    JHL-JHM

    XP Power today announced the JHL & JHM series of encapsulated, isolated and regulated DC-DC converters for medical applications. Available with single and dual outputs, the 3 Watt JHL03, the 6 Watt JHL06 and the 15 Watt JHM15, are all packaged in industry-standard format cases....

    더 읽어주세요

    Tags: DC-DC Converter, PCB Mount, Medical | View count: (19380)

  5. 33

    Miniature PCB Mount 5 W AC-DC power supply meets international medical safety standards

    Posted on 2016년 3월 3일 목요일

    EME05

    XP Power today announced the EME05 series of ultra-compact, single output, 5 Watt AC-DC power supplies. Believed to be one of the smallest 5 Watt supplies on the market and available in either an encapsulated or open frame mechanical format, the EME05 measures just 35.6 x 23.7 x...

    더 읽어주세요

    Tags: PCB Mount, AC-DC Power | View count: (15111)

  6. 331

    Low profile full brick baseplate cooled AC-DC power supplies require no external components

    Posted on 2015년 3월 31일 화요일

    ASB110

    XP Power’s ASB110 series provides a complete AC-DC power supply module requiring no external components. The full brick sized power supplies offer very high efficiency and a low profile for PCB pin mounted designs. Aimed at ITE and industrial customers looking for a base plate...

    더 읽어주세요

    Tags: Industrial, Baseplate-cooled, PCB Mount, Green Power, AC-DC Power | View count: (8800)

Archive