XP Power - Single Output
  1. 924

    XP Power는 산업, IT 및 의료 애플리케이션을 위한 고효율 150W & 200W의 새로운 외부 PSU를 발표합니다.

    Posted on 2019년 9월 24일 화요일

    ALM150-200

    XP Power는 가정용 의료에 대한 안전 승인과 에너지 효율 및 국제 안전 승인이 중요한 IT 애플리케이션을 포함하여 최신 의료 애플리케이션을 위한 두 가지 외부 전원 공급 장치를 출시했습니다. ALM150 모델의 일반적인 효율은 93%, ALM200 모델의 경우 92%에 달합니다. 모든 새로운 PSU는 에너지 효율성 레벨 VI를 충족하며 대기 모드에서 0.15W 미만을 소비합니다.

    더 읽어주세요

    Tags: Single Output, AC-DC Power, External/Desktop, IT Safety Approvals, Medical Safety Approvals, Safety Approvals | View count: (2867)

  2. 629

    Half brick 150 Watt DC-DC converters offer ultra wide 8:1 input range

    Posted on 2017년 6월 29일 목요일

    QSB150W

    XP Power today announced the QSB150 series of 150 Watt half brick DC-DC converters aimed at a wide range of applications where an ultra-wide input range are required. Conforming to the industry standard half brick footprint of 61.5 x 57.9 x 12.7 mm (2.40 x 2.28 x 0.50 inches), and...

    더 읽어주세요

    Tags: Single Output, Baseplate-cooled, DC-DC | View count: (16496)

  3. 323

    Industry’s smallest regulated and isolated 9 W DC-DC converters offer 4:1 input range

    Posted on 2017년 3월 23일 목요일

    ITZ09

    XP Power today announced the ITZ series of compact regulated 9 Watt DC-DC converters. Believed to be the industry’s smallest 9 W DC-DC converters, the units accommodate an ultra-wide 4:1 input and are available with single and dual outputs. Packaged in an ultra-compact metal...

    더 읽어주세요

    Tags: Single Output, Dual Output, Through-hole Mount, DC-DC | View count: (13130)

  4. 126

    XP Power’s medical wall mount power supplies meet level VI and Tier 2 standards

    Posted on 2016년 12월 6일 화요일

    ACM

    XP Power today announced the ACM06 and ACM18 series of medically-approved wall mount / plug top power supplies that meet the latest Department of Energy (DoE) Level VI and Code of Conduct (CoC) Tier 2 standards. With single outputs of 6W and 18W respectively, they feature industry...

    더 읽어주세요

    Tags: Single Output, Green Power, Medical, AC-DC Power, External/Desktop | View count: (13910)

  5. 1012

    XP Power launches world’s smallest 40 Watt AC-DC open frame power supply

    Posted on 2016년 10월 12일 수요일

    ECF40

    XP Power today announced the ECF40 series of single output 40 Watt ultra compact AC-DC power supplies. These open frame convection-cooled units are capable of delivering the full output power of 40 Watts without the need for any external forced air flow up to + 50 degrees C....

    더 읽어주세요

    Tags: High Efficiency, Open-frame, Single Output, Medical, AC-DC | View count: (15493)

  6. 614

    Compact 65 Watt external power supply meets Level VI requirements and suits medical and commercial applications

    Posted on 2016년 6월 14일 화요일

    ALM65

    XP Power today announced the ALM65 series of external single output 65 Watt AC-DC power supplies. These compact supplies, measuring 33.5 x 125.5 x 55.5 mm, comply with the latest Level VI energy efficiency standard, introduced in February 2016. The new standard stipulates lower...

    더 읽어주세요

    Tags: Single Output, Green Power, Medical, AC-DC Power, External/Desktop | View count: (12082)

Archive