XP Power - DC-DC Converter
  1. 94

    XP Power introduces rugged wide-range input 6/10W power modules for industrial and ITE applications

    Posted on 2019년 9월 4일 수요일

    DTE

    XP Power today introduced two new series of wide input range chassis and DIN rail mount DC-DC converters that offer simple and rapid installation into a wide variety of industrial and ITE applications.

    더 읽어주세요

    Tags: DIN Rail, DC-DC Converter, Dual Output | View count: (2694)

  2. 42

    의료용, 2 x MOPP, DC-DC 컨버터는 안전성이 중요한 의료기기의 개발을 단순화합니다.

    Posted on 2019년 4월 2일 화요일

    JHM20

    XP Power는 의료/의료 애플리케이션에 대한 국제 기관의 승인을 받아 새로운 20Watt DC-DC 전원 모듈을 출시했습니다. 이 시리즈는 모든 의료 분야에 적합하며, 특히 환자 접촉 및 환자 주변 애플리케이션을 포함하여 DC-DC 컨버터가 강화된(2 x MOPP) 안전 보호 장벽을 제공하는 경우에 사용합니다.

    더 읽어주세요

    Tags: DC-DC Converter, Dual Output, PCB Mount, Medical, Through-hole Mount, DC-DC | View count: (5797)

  3. 82

    XP Power launches high efficiency 40/50 Watt DC-DC converter series in compact 2 x 1 inch footprint

    Posted on 2016년 8월 2일 화요일

    JSK & JWL

    XP Power today announced the JWL and JSK series of regulated, highly efficient, typically up to 92%, metal cased 40/50 Watt DC-DC converters. Offering a variety of input voltage range and single or dual output combinations, both series fit the industry standard 50.8 x 25.4 mm...

    더 읽어주세요

    Tags: High Efficiency, DC-DC Converter, Through-hole Mount | View count: (12926)

  4. 77

    Compact 1 W and 2 W DC-DC converters target medical applications

    Posted on 2016년 7월 7일 목요일

    IMM

    XP Power today announced the IMM series of 1 and 2 Watt DC-DC converters. The IMM01 1 Watt and the IMM02 2 Watt converters are designed for use in medical applications. Providing a 1500 VAC input/output isolation at a 250 VAC working voltage to facilitate a 1 x MOPP the single and...

    더 읽어주세요

    Tags: DC-DC Converter, Medical, Through-hole Mount | View count: (11635)

  5. 512

    Encapsulated DC-DC converters offer chassis or DIN rail mounting

    Posted on 2016년 5월 12일 목요일

    DTE20-60

    XP Power today announced the DTE series of fully encapsulated single output DC-DC converters. The series comprises three ultra wide input voltage range models offering 20 (DTE20), 40 (DTE40) and 60 Watts (DTE60) output power. The units are available in either a chassis mount or a...

    더 읽어주세요

    Tags: DIN Rail, DC-DC Converter, Single Output | View count: (12929)

  6. 317

    3, 6 & 15 Watt medical DC/DC converters offer 2 x MOPP and patient leakage to 2 µA

    Posted on 2016년 3월 17일 목요일

    JHL-JHM

    XP Power today announced the JHL & JHM series of encapsulated, isolated and regulated DC-DC converters for medical applications. Available with single and dual outputs, the 3 Watt JHL03, the 6 Watt JHL06 and the 15 Watt JHM15, are all packaged in industry-standard format cases....

    더 읽어주세요

    Tags: DC-DC Converter, PCB Mount, Medical | View count: (19409)

Archive