ULP

ULP

+ Click To Enlarge

No longer manufactured

×

No longer manufactured

This series is no longer available, however there are now alternative products available that may suit your requirements.

4 Watts

  • Ultra-Low Power Consumption
  • Can operate for up to 4500 hours, no load on 2 lithium AA Batteries
  • Regulated, Programmable Output
  • Voltage Monitor / Read-back
  • Arc, Overload & Short Circuit Protected
  • RoHS Compliant
  • Miniature Lightweight Package
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
ULP05P 5.4 to 7.4 Vdc 150 to 500 V / 0 to 0.008 A
0 to 4W Request Sample Stock Check
ULP10P 5.4 to 7.4 Vdc 300 to 1000 V / 0 to 0.004 A
0 to 4W Request Sample Stock Check
ULP20P 5.4 to 7.4 Vdc 600 to 2000 V / 0 to 0.002 A
0 to 4W Request Sample Stock Check
ULP30P 5.4 to 7.4 Vdc 900 to 3000 V / 0 to 0.00133 A
0 to 4W Request Sample Stock Check
ULP50P 5.4 to 7.4 Vdc 1500 to 5000 V / 0 to 0.0008 A
0 to 4W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    ULP Series: 3.3 x 1.5 x 0.5 " (83.8 x 38.1 x 12.7 mm)

Unfortunately there are no 3D models available for this product.