SDR

SDR

+ Click To Enlarge

250 Watts

  • 3.2” x 5” Footprint
  • Fits 1U Applications
  • Low Leakage Current
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • Top Fan & Convection-cooled Versions
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
SDR250AD1224 90 to 132 Vac/180 to 264 Vac 12 V / 12 A
24 V / 6 A
250W Request Sample Stock Check
SDR250AS12 90 to 132 Vac/180 to 264 Vac 12 V / 20.83 A
250W Request Sample Stock Check
SDR250AS15 90 to 132 Vac/180 to 264 Vac 15 V / 16.7 A
250W Request Sample Stock Check
SDR250AS24 90 to 132 Vac/180 to 264 Vac 24 V / 10.42 A
250W Request Sample Stock Check
SDR250AS36 90 to 132 Vac/180 to 264 Vac 36 V / 6.94 A
250W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    SDR: 5.00 x 3.20 x 1.50 in (127.0 x 81.3 x 38.1 mm)
    SDR-F: 5.00 x 3.20 x 2.25 in (127.0 x 81.3 x 57.1 mm)
    SDR-C: 5.00 x 3.20 x 1.66 in (165.1 x 81.3 x 42.1 mm)
  • Input Voltage:
    90-132 VAC/180-264 VAC, auto ranging
  • Harmonic Currents:
    EN61000-3-2, class A
  • Efficiency:
    Single output models: 3.3 V & 5 V models 70%, 12 V models 80%, all other models >83%
    Dual output models: >70%
  • Operating Temp:
    Forced-air: 0 °C to +70 °C, derate at 2.5%/ °C from +50 °C to +70 °C
    Convection-cooled: see datasheet
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    100 VDC Output to Ground
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL60950-1, CSA C22.2 No. 950
  • EMC:
    EN55022 level B conducted & radiated

UL Certificate

Declaration of Conformity - SDR

TUV Certificate

CB Certificate

Unfortunately there are no 3D models available for this product.