XP Power - Low Profile
  1. 514

    XP Power、クリティカルスペース向け医療(BF)、産業・ITEアプリケーション用の新しい薄型180 W UチャネルPSUを発表

    Posted on 2019年5月14日

    UCP180

    XP Powerはスペースに制約のある医療(BF)、産業用、及びITアプリケーション向けの新しいレンジの180 W UチャネルAC-DC電源を発売しました。 薄型デバイスの高さは僅か29.5mmで占有面積が107.6mm x 62.8mmと小さく、高密度設計に最適です。 このユニットはクラスI及びクラスIIの運用に適しており、最大94%の効率を実現しながら2 x MOPP(Means of Patient Protection)の分離を提供します。

    Read more

    Tags: High Efficiency, Low Profile, Green Power, Medical, AC/DC power supplies, Convection Cooled, U Channel Construction | View count: (4033)

  2. 613

    XP Power、コンパクトな ”3 x 5" U-チャンネル・フォーマットでロープロファイルの225 W電源を発表

    Posted on 2017年6月13日

    UCP225

    XP Powerは 小型Uチャネル・フットプリントで工業用及び医療用安全認可を取得した、高出力密度&超薄型タイプの225W AC / DC電源 UCP225シリーズ を発表しました。

    Read more

    Tags: Low Profile, High Power Density, AC-DC Power, AC-DC, U-Channel | View count: (16108)

  3. 624

    XP Power leads the industry with 95% efficient 225 Watt AC-DC supply in a 2” x 4” package

    Posted on 2015年6月24日

    EPL225

    XP Power today announced the EPL225 series of high efficiency open frame AC-DC power supplies approved for industrial, IT and medical applications. The series comprises seven single-output models that offer a range of standard output voltages from +12 VDC to +48 VDC. A secondary 12...

    Read more

    Tags: High Efficiency, Open-frame, Low Profile, AC-DC Power | View count: (13270)

  4. 513

    DIN rail DC-DC converters offer a wide input and noise immunity for industrial applications

    Posted on 2015年5月13日

    DDC15-30

    XP Power announced today the DDC15 and DDC30 series of low profile 15 Watt and 30 Watt DIN rail format DC-DC converters. The range is designed to offer additional voltages in DIN rail power systems, provide isolated outputs & noise immunity or support battery powered or...

    Read more

    Tags: DIN Rail, Low Profile, DC-DC Converter, Single Output | View count: (9205)

Archive