XP Power - Safety Approvals
  1. 924

    XP Powerは産業用、IT及びヘルスケアアプリケーション向け認定の新しい高効率150W及び200Wアダプター電源を発表しました

    Posted on 2019年9月24日

    ALM150-200

    XP Powerは在宅医療の安全認証と、エネルギー効率と国際安全認証が重視されるITアプリケーションを含む、最新の医療アプリケーションを対象とした2シリーズの外部電源をリリースしました。 ALM150モデルの標準効率は93%に達し、ALM200モデルは92%に達します。 全てがエネルギー効率レベルVIを満たし、スタンバイモードでの消費電力は0.15W未満です。

    Read more

    Tags: Single Output, AC-DC Power, External/Desktop, IT Safety Approvals, Medical Safety Approvals, Safety Approvals | View count: (3489)

Archive