XP Power - IT Safety Approvals
  1. 924

    XP Powerは産業用、IT及びヘルスケアアプリケーション向け認定の新しい高効率150W及び200Wアダプター電源を発表しました

    Posted on 2019年9月24日

    ALM150-200

    XP Powerは在宅医療の安全認証と、エネルギー効率と国際安全認証が重視されるITアプリケーションを含む、最新の医療アプリケーションを対象とした2シリーズの外部電源をリリースしました。 ALM150モデルの標準効率は93%に達し、ALM200モデルは92%に達します。 全てがエネルギー効率レベルVIを満たし、スタンバイモードでの消費電力は0.15W未満です。

    Read more

    Tags: Single Output, AC-DC Power, External/Desktop, IT Safety Approvals, Medical Safety Approvals, Safety Approvals | View count: (2774)

  2. 711

    XP PowerはBFアプリケーションを含む医療機器用の新しい500W-650W AC-DC電源を発売します

    Posted on 2019年7月11日

    PBR

    XP Powerは優れたEMC性能が重要な要件である医療用途に、BFクラスの絶縁を提供する2つの新しいAC-DC電源装置を発表しました。

    Read more

    Tags: High Efficiency, AC-DC Power, AC-DC, U-Channel, IT Safety Approvals, Medical Safety Approvals | View count: (5644)

  3. 97

    XP Power、工業用および医療用の承認を受けたコンパクトで高効率の750W AC-DC電源をリリース

    Posted on 2017年9月7日

    GSP750

    XP Powerは本日、高効率、900Wのピーク電力能力、単一出力、インテリジェントなファン冷却、産業および医療安全の承認を提供する750W AC-DC電源装置のGSP750シリーズを発表しました。

    Read more

    Tags: High Efficiency, Green Power, AC-DC, IT Safety Approvals, Medical Safety Approvals | View count: (15922)

Archive