XP Power - DIN Rail
  1. 94

    XP Power introduces rugged wide-range input 6/10W power modules for industrial and ITE applications

    Posted on 2019年9月4日

    DTE

    XP Power today introduced two new series of wide input range chassis and DIN rail mount DC-DC converters that offer simple and rapid installation into a wide variety of industrial and ITE applications.

    Read more

    Tags: DIN Rail, DC-DC Converter, Dual Output | View count: (2511)

  2. 420

    産業用アプリケーションをターゲットとする超薄型DINレール電源

    Posted on 2017年4月20日

    DPC

    XP Powerは本日、高効率の超薄型DINレールAC-DC電源DPCシリーズを発表しました。 30、50、及び70ワットの単一出力モデルで、入力切替スイッチを必要とせずに 90〜264 VAC の汎用入力範囲に対応しています。現世代のDINレール電源よりも44%スリム化され、レール・スペースを大幅に削減し、30 Watt DPC30 は僅か 90.0 x 100.0 x 22.5 mm (3.6 x 3.94 x 0.89インチ)です。又 50ワット DPC50 は 90.0 x 100.0 x 30.0 mm (3.6 x 3.94 x...

    Read more

    Tags: DIN Rail, High Efficiency, Green Power, AC-DC Power | View count: (13083)

  3. 1221

    XP Powerは、カプセル化された80ワットAC-DCモジュールを超コンパクトな設置面積で提供します

    Posted on 2016年12月21日

    ECE80

    XP Powerは本日、高効率で低負荷の入力電源を備えた80W単一出力AC-DCカプセル化電源モジュールのECE80シリーズを発表しました。 これらのモジュールは、PCB、シャーシ、またはDINレールマウント用の超小型フォーマットで、カプセル化AC-DC電源ソリューションを必要とするお客様に最適です。

    Read more

    Tags: DIN Rail, PCB Mount, Chassis Mount, Railway, High Power Density, AC-DC Power | View count: (13823)

  4. 512

    カプセル化DC-DCコンバータ、シャーシ 又は DINレール取付けタイプ にて提供

    Posted on 2016年5月12日

    DTE20-60

    XP Power は本日、フル・カプセル化された単一出力DC-DCコンバータ:DTEシリーズを発表しました。シリーズは3ウルトラワイド入力電圧範囲を提供する;20(DTE20)、40(DTE40)、更に60ワット(DTE60)の出力電力をラインナップします。ユニットは、シャーシマウント又はDINレールと、柔軟な選択が可能です。完全にカプセル化されたパッケージは放熱保護加えて、多くの産業用アプリケーション環境要因から、コンバータを保護するのに役立ちます。

    Read more

    Tags: DIN Rail, DC-DC Converter, Single Output | View count: (12907)

  5. 77

    High efficiency slim DIN Rail power supplies offer redundancy module option

    Posted on 2015年7月7日

    DSA

    XP Power today announced the DSA series of three ultra slim DIN rail industrial AC-DC power supplies and the complementary DSA-DP20 ORing redundancy module. The highly efficient DSA series comprises the 150 Watt DSA150, the 240 Watt DSA240 and the 480 Watt DSA480. With a single...

    Read more

    Tags: DIN Rail, High Efficiency, Industrial, AC-DC Power | View count: (13126)

  6. 513

    DIN rail DC-DC converters offer a wide input and noise immunity for industrial applications

    Posted on 2015年5月13日

    DDC15-30

    XP Power announced today the DDC15 and DDC30 series of low profile 15 Watt and 30 Watt DIN rail format DC-DC converters. The range is designed to offer additional voltages in DIN rail power systems, provide isolated outputs & noise immunity or support battery powered or...

    Read more

    Tags: DIN Rail, Low Profile, DC-DC Converter, Single Output | View count: (9351)

Archive