XP Power - Baseplate-cooled
  1. 629

    超広帯域8:1入力範囲、ハーフブリック150ワットDC-DCコンバータを提供します

    Posted on 2017年6月29日

    QSB150W

    XP Powerは超広範囲入力が必要とされる幅広いアプリケーションを対象とした、150WハーフブリックDC-DCコンバータのQSB150シリーズを発表しました。 61.5 x 57.9 x 12.7 mm(2.40 x 2.28 x 0.50インチ)の業界標準ハーフブリック・フットプリントに準拠して既存の業界標準とのピン互換性を持ち、QSB150は効率が高く通常最大92%です。 + 12〜+ 48...

    Read more

    Tags: Single Output, Baseplate-cooled, DC-DC | View count: (16241)

  2. 331

    Low profile full brick baseplate cooled AC-DC power supplies require no external components

    Posted on 2015年3月31日

    ASB110

    XP Power’s ASB110 series provides a complete AC-DC power supply module requiring no external components. The full brick sized power supplies offer very high efficiency and a low profile for PCB pin mounted designs. Aimed at ITE and industrial customers looking for a base plate...

    Read more

    Tags: Industrial, Baseplate-cooled, PCB Mount, Green Power, AC-DC Power | View count: (8800)

Archive