XP Power - Dual Output
  1. 94

    XP Power introduces rugged wide-range input 6/10W power modules for industrial and ITE applications

    Posted on 2019年9月4日

    DTE

    XP Power today introduced two new series of wide input range chassis and DIN rail mount DC-DC converters that offer simple and rapid installation into a wide variety of industrial and ITE applications.

    Read more

    Tags: DIN Rail, DC-DC Converter, Dual Output | View count: (668)

  2. 42

    医療用 2 x MOPP、DC-DCコンバータは安全性が重要な医療機器の開発を簡素化します

    Posted on 2019年4月2日

    JHM20

    XP Powerは医療アプリケーションに対する国際機関の承認を得た、新しいレンジの20 W DC-DCパワーモジュールを発売しました。 このシリーズは全ての医療用途に適し、特にDC-DCコンバータが患者との接触や患者の周辺用途を含む、強化された(2 x MOPP)安全絶縁バリアを提供する用途に適しています。

    Read more

    Tags: DC-DC Converter, Dual Output, PCB Mount, Medical, Through-hole Mount, DC-DC | View count: (5375)

  3. 323

    業界最小のレギュレートされ絶縁された9 W DC-DCコンバータは、4:1の入力範囲を提供

    Posted on 2017年3月23日

    ITZ09

    XP Powerは本日、コンパクトな9ワットDC-DCコンバータのITZシリーズを発表しました。 業界最小レベルの9 W DC-DCコンバータであるこのユニットは、超広帯域4:1入力に対応し、シングルおよびデュアル出力で使用できます。 21.9 x 11.2 x 9.6 mm(0.86 x 0.44 x 0.38インチ)の超小型メタルケースSIP-8パッケージに収められたこのコンバータは、最大89%の効率で、44ワット/立方インチの電力密度を備えています。...

    Read more

    Tags: Single Output, Dual Output, Through-hole Mount, DC-DC | View count: (12717)

  4. 610

    6 Watt DC-DC converters offer an extra wide 4:1 input range in a compact SIP package

    Posted on 2015年6月10日

    ITQ

    XP Power today announced the ITQ series of 6 Watt DC-DC converters. Packaged in a compact SIP 8-pin format, with a footprint measuring just 21.9 x 11.1 x 9.2mm, the ITQ series takes up less board space, giving designers more room to add features or the ability to reduce end product...

    Read more

    Tags: High Efficiency, DC-DC Converter, SIP, Single Output, Dual Output | View count: (9144)

  5. 415

    XP Power's latest 1W DC-DC converters offer a wider temperature range and increased isolation

    Posted on 2015年4月15日

    ITA_B_V

    XP Power today announced three SIP packaged 1 Watt DC-DC converters with both single and dual output models. Aimed at applications requiring a high performance DC-DC converter, the products feature industry standard pinouts and offer an increased efficiency, higher isolation, and a...

    Read more

    Tags: DC-DC Converter, SIP, Single Output, Dual Output, High Isolation | View count: (8992)

  6. 29

    Latest SMD DC-DC Converters offer increased efficiency, isolation and temperature range

    Posted on 2015年2月9日

    ISx

    XP Power announces six new series of high performance isolated DC-DC converters in industry standard SMD packages. Offered in single and dual output versions the compact ‘next generation’ devices are available in power ranges from 0.25 to 3 Watts. They have a higher...

    Read more

    Tags: High Efficiency, DC-DC Converter, Single Output, Dual Output, Surface Mount | View count: (11698)

Archive