資料のダウンロード / リクエスト
  1. パワーサプライガイド 2018/2019

    現在、最新のXP Power製品カタログがダウンロード可能です。フルカラー88ページのパワーサプライ ガイドは非常に有益且つ視覚的に優れ、XP Powerの包括的な範囲を解り易く示しています。各シリーズの主要仕様はレイアウトに沿って簡単に提供され、各シリーズのサムネイル/画像を含むインデックスページをタイプと出力の定格電力で編成する事で、初期範囲の選択作業が簡単に出来ます。XP Powerのポートフォリオは3〜5000Wの出力範囲をカバーするAC-DCユニットと、0.25〜750WのDC-DCコンバータで構成されています。又、このガイドには100V〜10kVの高出力電圧DC-DCコンバータ・モジュール製品も包括されています。更に、RF高周波電源分野が強調され、50Wから10kW迄の幅広いハイパワー出力にて20kHz〜100MHzのRFジェネレータとマッチングネットワークを提供します。

    Download Request
  2. Railway Power Solutions Guide

    The XP Power Rail Solutions guide provides an overview of the industry and the type of requirements that need to be addressed in the railway and transportation market. As many solutions for this market often involve an engineered solutions design, we cover our capabilities from this division and showcase a few real examples. Lastly, we provide an overview of our standard power solutions suitable for the railway market, including DC-DC's from 20-150 Watts, baseplate-cooled solutions, DIN rail power supplies and Eurocard solutions from 25 to 12kW.

    Download Request
  3. Medical Brochure

    The XP Power Medical Power Solutions brochure opens with an overview of patient vicinity legislation, EMC and laboratory compliance. The brochure features a quick reference information section, discussing safety approvals, emission and immunity specifications, leakage currents and isolation & separation requirements. Also included is a selection of XP Power's medical power products.

    Download Request
  4. 防衛・航空電子工学(アビオニクス)電源セレクタ

    XP Power takes the COTS (Commercial Off The Shelf) initiative from the US Defense Department seriously and we understand the increasing pressure on contractors in defense and avionics applications to deliver lower cost solutions in a shorter timeframe. XP Power has a wide range of COTS power solutions to enable designers to meet military standards for EMI, Electrical Immunity and Environmental performance The product range covers both DC-DC and AC-DC conversion requirement.

    Download Request
  5. MIL COTS DC-DC, Filter & Surge Protection Selector Guides

    XP Power offers a wide range of DC-DC solutions for defense and avionic applications including filters, surge protectors and hold up modules. To help our customers more easily navigate through the many possible solutions, we have created a power selector guide. This guide provides a quick reference and easy to follow graphical overview of our product line. An image of each series is accompanied by bullet points of its major features. Full specifications can easily be found by clicking on the embedded links to each specific product’s data sheet on our website. Please be sure to download this guide to help in your selection of our award winning power conversion products. The guide is also available in a single page, laminated printed format by clicking on the Request button above.

    Download Request
  6. AC-DC セレクタガイド

    XP Power offers one of the widest range of AC-DC power supplies products. To help our customers more easily navigate through the thousands of part numbers and many possible solutions, we have created a power selector guide. This guide provides a quick reference and easy to follow graphical overview of our product line. Single page representation of both ac input and dc input products are grouped by wattage. An image of each series is accompanied by bullet points of its major features. Full specifications can easily be found by clicking on the embedded links to each specific product’s data sheet on our website. Please be sure to download this guide to help in your selection of our award winning power conversion products. The guide is also available in a single page, laminated printed format by click on the Request button above.

    Download Request
  7. DC-DC Selector Guide

    XP Power offers one of the widest range of DC-DC converter products. To help our customers more easily navigate through the thousands of part numbers and many possible solutions, we have created a power selector guide. This guide provides a quick reference and easy to follow graphical overview of our product line. Single page representation of both ac input and dc input products are grouped by wattage. An image of each series is accompanied by bullet points of its major features. Full specifications can easily be found by clicking on the embedded links to each specific product’s data sheet on our website. Please be sure to download this guide to help in your selection of our award winning power conversion products. The guide is also available in a single page, laminated printed format by click on the Request button above.

    Download Request
  8. High Voltage DC-DC Power Supplies Selector Guide

    XP Power offers market leading miniature high voltage dc-dc power supplies. To help our customers more easily navigate through the range of the products and many possible solutions, we have created a power selector guide. This guide provides a quick reference and easy to follow overview of our product line. Single page representation of both proportional and regulated products are grouped by the product type. An image of each series is accompanied by bullet points of its major features. Full specifications can easily be found by clicking on the embedded links to each specific product's data sheet on our website. Please be sure to download this guide to help in your selection of our award winning power conversion products. The guide is also available in a single page, laminated printed format by click on the Request button above.

    Download Request
  9. The Essential Guide to Power Supplies

    The world of power supplies can seem complex, with ever changing regulations and widely differing performance and reliability characteristics. With over 5,000 products, we are one of the world's leading developers and manufacturers of power supply solutions. To help you with your next project, we'd like to offer you a free paperback copy of our 'Essential Guide to Power Supplies'.

    Download Request