CH Series

Designed to optimize footprint efficiency, the CH series RF generator combines our XP Power RF amplifier and switch mode DC technologies into a compact half rack package, with a high level of power delivery reliability and accuracy.

The modular design makes the CH generator configurable for any customer platform.

 

Features

  • Modular design – 3U half 19" rack
  • Regulated switch-mode DC section
  • Class C amplifier or Class D amplifier
  • Available 400kHz, 2MHz, 13.56MHz, 27.12MHz, 40.68MHz,or 60MHz
  • Up to 1.5kW output - water-cooled
  • Available 208/400/480VAC
  • DeviceNet, EtherCAT, RS232
  • Frequency agile
  • Pulse capability
Image Model Name Power Input Voltage Frequency Datasheet RFQ
CH 1.5kW 208 / 400 / 480 VAC (3-Phase) 0.4 to 60MHz Datasheet RFQ
No documents yet.
No resources yet.