Surface Mount

ISA

1 Watt

  • Dual Output
  • SMD Package
  • Industry Standard Pinout
  • Operating Temperature-40 °C to +105 °C
  • 1500 VDC Isolation, 3000 VDC Option
  • 3 Year Warranty
Maggiori info

ISE

1 Watt

  • Single Output
  • SMD Package
  • Industry Standard Pinout
  • Operating Temperature-40 °C to +105 °C
  • 1500 VDC Isolation, 3000 VDC Option
  • 3 Year Warranty
Maggiori info

ISF

1 Watt

  • Single & Dual Output
  • SMD Package
  • Industry Standard Pinouts
  • 1000 VDC Isolation, 3000 VDC Optional
  • MTBF >3.5 MHrs
  • -40 °C to +85 °C Operation
  • 3 Year Warranty
Maggiori info

ISG

1 Watt

  • Regulated Single Output
  • SMD Package
  • Industry Standard Pinout
  • 1000 VDC Isolation
  • Short Circuit Protection
  • MTBF >3.5 MHrs
  • 3 Year Warranty
Maggiori info

ISH

2 Watts

  • Single Output
  • SMD Package
  • Industry Standard Pinout
  • Operating Temperature -40 °C to +105 °C
  • 1500 VDC Isolation, 3000 VDC Option
  • 3 Year Warranty
Maggiori info

ISJ

1 Watt

  • Single Output
  • SMD Package
  • Industry Standard Pinout
  • Operating Temperature -40 °C to +105 °C
  • 1500 VDC Isolation, 3000 VDC Option
  • 3 Year Warranty
Maggiori info

ISK

0.25 Watts

  • Single Output
  • SMD Package
  • Industry Standard Pinout
  • Operating Temperature -40 °C to +105 °C
  • 1500 VDC Isolation
  • 3 Year Warranty
Maggiori info

ISL

1.5 Watts

  • Single & Dual Regulated Outputs
  • 4:1 Input Range
  • SMD Package
  • Industry Standard Pinout
  • 1500 VDC Isolation
  • Short Circuit Protection
  • 3 Year Warranty
Maggiori info

ISP

2 Watts

  • Single & Dual Regulated Outputs
  • 2:1 Input Range
  • SMD Package
  • Industry Standard Pinout
  • 1500 VDC Isolation
  • 40 °C to +85 °C Operation
  • 3 Year Warranty
Maggiori info

ISQ

2 Watts

  • Single Output
  • SMD Package
  • Industry Standard Pinout
  • 6000 VDC Isolation
  • -40 °C to +85 °C Operation
  • MTBF >3.5 MHrs
  • 3 Year Warranty
Maggiori info

ISR

3 Watts

  • Single Output
  • Wide Range 2:1 Input
  • SMD Package
  • Industry Standard Pinout
  • Regulated Output
  • Operating Temperature -40 °C to +95 °C
  • 1500 VDC Isolation, 3000 VDC Option
  • 3 Year Warranty
Maggiori info

ISW

1 Watt

  • Single Output
  • SMD Package
  • Industry Standard Pinout
  • Regulated Output
  • Operating Temperature -40 °C to +85 °C
  • 1500 VDC Isolation, 3000 VDC Option
  • 3 Year Warranty
Maggiori info

ISX06

6 Watts

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • Compact SMD Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +100 °C
  • Remote On/Off
  • Tape & Reel Package Available
  • Optional Water Washable Versions
  • 3 Year Warranty
Maggiori info

ISC03

3 Watts

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • Compact SMD Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +100 °C
  • Remote On/Off
  • Tape & Reel Package Available
  • Optional Water Washable Versions
  • 3 Year Warranty
Maggiori info

ISM02

2 Watts

  • International Medical Safety Approvals
  • Single & Dual Outputs
  • Compact SMD Package
  • 4000 VAC Reinforced Isolation
  • 1 x MOPP at 300 VAC
  • 2 μA Patient Leakage Current
  • Operating Temperature -25 °C to +105 °C
  • Tape & Reel Package Available
  • 3 Year Warranty
Maggiori info

ISB01

1 Watt

  • Regulated Single & Dual Output
  • 2:1 Input Range
  • Compact SMD Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +95 °C
  • Remote On/Off
  • Tape & Reel Package Available
  • Optional Water Washable Versions
  • 3 Year Warranty
Maggiori info

ISU02

2 Watts

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • Compact SMD Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +95 °C
  • ITE Safety Approvals
  • Remote On/Off
  • Tape & Reel Package Available
  • Optional Water Washable Versions
  • 3 Year Warranty
Maggiori info

ISU03

3 Watts

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • Compact SMD Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +95 °C
  • ITE Safety Approvals
  • Remote On/Off
  • Tape & Reel Package Available
  • Optional Water Washable Versions
  • 3 Year Warranty
Maggiori info

STR05

 

  • Regulated Single Output
  • Wide Input Range
  • Compact SMD Package
  • Operating Temperature -40 °C to +100 °C
  • Remote On/Off
  • Very High Efficiency up to 97%
  • Output Voltage Trim
  • Tape & Reel Package Available
  • 3 Year Warranty
Maggiori info

TR10

 

  • 1 Amp 3 Pin Switching Regulator
  • SIP Package
  • -40 °C to +85 °C Operation
  • Full Load to 60 °C Ambient
  • Wide Input Range to 28 V
  • Class B Conducted & Radiated Emissions
  • MTBF >3.8 MHrs
  • 3 Year Warranty
Maggiori info

STS10

 

  • Regulated single outputs from 1.2 to 15 VDC
  • Wide input range
  • SMD-10 package
  • Non-isolated
  • Output voltage trim ±10%
  • High efficiency up to 96%
  • Class B conducted & radiated emissions with external components
  • Short-circuit protection
  • No heatsink required
  • Remote On/Off
  • Tape & reel package available
  • Short-circuit protection
  • Full load to +65°C
  • 3 Year Warranty
Maggiori info

ISD01

1 Watt

  • Single & Dual Output
  • Ultra Compact SMD Package
  • 4200 VDC Isolation
  • 250 VAC/400 VDC Working Voltage
  • Operating Temperature -40 °C to +105 °C
  • Full Load at +100 °C
  • Remote On/Off
  • Tape & Reel Package Available
  • 3 Year Warranty
Maggiori info

ISD02

2 Watts

  • Single & dual outputs
  • ±10% input range
  • Ultra-compact SMD package
  • 4.2kV isolation qualification tested
  • 250 VAC/400 VDC Working Voltage
  • Class B conducted emissions (with minimal additional components)
  • Tape & reel package available
  • -40°C to +105°C operating temperature
  • Full power to +85°C
  • MTBF >6.5MHrs at 25°C (MIL-HDBK-21F, +25°C GB)
  • 3 Year Warranty
Maggiori info

ISM01

1 Watt

  • International Medical Safety Approvals
  • Single & Dual Outputs
  • Compact SMD Package
  • 4000 VAC Isolation
  • 2 x MOPP at 250 VAC
  • 2 μA Patient Leakage Current
  • Operating Temperature -25 °C to +95 °C
  • Tape & Reel Package Available
  • Optional Water Washable Versions
  • 3 Year Warranty
Maggiori info

IMM05

5 Watts

  • Regulated Single and Dual Outputs from 3.3 VDC to ±15 VDC
  • World Wide Medical Certification
  • 2:1 Input Range
  • Ultra Compact SIP9 Package
  • 1500 VAC Isolation
  • 1 x MOPP at 250VAC/li>
  • Remote On/Off
  • -20 °C to +100 °C Operation
  • Full Load to +60 °C
  • 3 Year Warranty
Maggiori info