XP Power - Chassis Mount
  1. dic21

    XP Power presenta i nuovi AC/DC incapsulati da 80 Watt in formato ultracompatto

    Posted on mercoledì 21 dicembre 2016

    ECE80

    XP Power è lieta di annunciare oggi la serie nuova serie ECE80, moduli di alimentazione AC-DC ad alta efficienza incapsulati da 80W a singola uscita e con basso assorbimento in assenza di carico. I moduli sono perfetti per i clienti che richiedono una soluzione power per un...

    Ulteriori informazioni

    Tags: DIN Rail, PCB Mount, Chassis Mount, Railway, High Power Density, AC-DC Power | View count: (13870)

  2. dic2

    Compact 500 Watt power supply fits 4” x 6” footprint for medical and industrial applications

    Posted on martedì 2 dicembre 2014

    GSP500

    XP Power today announced the GSP500 series of highly efficient 500 Watt AC-DC power supplies. Occupying a compact 4 x 6 inch footprint these single output forced air cooled units can continuously deliver the full output power across the wide temperature range of – 40 to + 50...

    Ulteriori informazioni

    Tags: High Efficiency, Single Output, Compact, Chassis Mount, AC-DC Power | View count: (8164)

  3. ott20

    Smallest 400 Watt convection cooled power supply for medical and industrial applications

    Posted on lunedì 20 ottobre 2014

    CCL400

    XP Power today announced the CCL400 series of highly efficient convection cooled 400 Watt AC-DC power supplies. With a typical efficiency up to 94% and a flat efficiency curve over virtually the entire load range, the CCL400 does not require any forced air cooling. With little heat...

    Ulteriori informazioni

    Tags: High Efficiency, Single Output, Chassis Mount, AC-DC Power | View count: (8189)

Archive