XP Power - Encapsulated
  1. mar11

    XP Power presenta gli alimentatori medicali da 30 Watt con il minore ingombro sul mercato

    Posted on mercoledì 11 marzo 2015

    EML30

    XP Power annuncia oggi la nuova serie EML30, alimentatori AC-DC ultracompatti a singola uscita da 30 Watt progettati per l’uso in applicazioni medicali. La serie EML30 ha il minimo ingombro e la più alta densità di potenza nel settore rispetto ad altri...

    Ulteriori informazioni

    Tags: PCB Mount, Encapsulated, Compact, Medical, AC-DC Power | View count: (8545)

  2. nov13

    XP Power extends line up of EN50121-3-2 certified DC-DC converters for railway and rolling stock applications

    Posted on giovedì 13 novembre 2014

    RDC20_40

    XP Power today announced the RDC20 and RDC40 series of 20 Watt and 40 Watt metal encapsulated wide range DC-DC converters designed for railway and industrial applications. These highly efficient PCB mounted converters, typically 90%, comply with railway and rolling stock EMC...

    Ulteriori informazioni

    Tags: DC-DC Converter, PCB Mount, Encapsulated, Railway, High Power Density | View count: (8630)

  3. set17

    Industry’s smallest encapsulated 60 Watt AC-DC supply available in pcb or chassis mount

    Posted on mercoledì 17 settembre 2014

    ECE60

    XP Power today announced the ECE60 series of single output encapsulated 60 Watt AC-DC power supplies. Suiting applications that require a slim profile, a high power density and low no-load power consumption, the ECE60 is available in either PCB mount, chassis mounted with screw...

    Ulteriori informazioni

    Tags: Single Output, PCB Mount, Green Power, Encapsulated, AC-DC Power | View count: (8393)

Archive