FHSA

 

  • Chassis Mount Filter
  • Single Stage Design
  • Compact Design
  • ITE Version
  • 1, 3, 6, 10, 15 & 20A Rating
  • 6.3 x 0.8mm Faston Terminals
  • Bleed Resistor
  • Shielded Metal Body
  • Wide Operating Temperature Range
  • 3 Year Warranty
Plus d'information

FHSM

 

  • Chassis Mount Filter
  • Single Stage Design
  • Compact Design
  • Medical Version
  • 1, 3, 6, 10, 15 & 20A Rating
  • 6.3 x 0.8mm Faston Terminals
  • Bleed Resistor
  • Shielded Metal Body
  • Wide Operating Temperature Range
  • 3 Year Warranty
Plus d'information

FIHA

 

  • Chassis Mount Filter
  • Dual Stage Design
  • Compact Design
  • ITE Version
  • 1, 3, 6, 10, 15 & 20A Rating
  • 6.3 x 0.8mm Faston Terminals
  • Bleed Resistor
  • Shielded Metal Body
  • Wide Operating Temperature Range
  • 3 Year Warranty
Plus d'information

FIHM

 

  • Chassis Mount Filter
  • Dual Stage Design
  • Compact Design
  • Medical Version
  • 1, 3, 6, 10, 15 & 20A Rating
  • 6.3 x 0.8mm Faston Terminals
  • Bleed Resistor
  • Shielded Metal Body
  • Wide Operating Temperature Range
  • 3 Year Warranty
Plus d'information