XP Power > Produits > Alimentations RF > Low Frequency

CLB3000

 

  • Small, lightweight packaging
  • Standard power ranges:200W-10,000W 100kHz - 2MHz 
  • Any single frequency from 20 kHz to 2 MHz, varying +/-10%
  • Phase lock tuning or software algorithm
  • Designed to meet ETL and SEMI F47 directives
  • LF class D \HF Class C or D amplifiers
  • Regulated Switch-mode DC Section
Plus d'information

CH

 

  • Modular design – 3U Half Rack
  • Regulated switch-mode DC Section
  • Class C amplifier or Class D amplifier
  • Available 400kHz, 2MHz, 13.56MHz, 27.12MHz, 40.68MHz,or 60MHz
  • Up to 1500W output - water-cooled
  • Available 208/400/480VAC
  • DeviceNet, EtherCAT, RS232
  • Frequency Agile
  • Pulse capability
Plus d'information