ECE05-10

5-10 Watts

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated PCB Mount
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • No External Components Required
  • 3 Year Warranty
Plus d'information

ECE20-40

20-40 Watts

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated
  • PCB & Chassis Mount Versions
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
Plus d'information

ECE60

60 Watts

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated
  • PCB & Chassis Mount Versions
  • <0.3 W No Load Input Power
  • -40 to +70 °C Operation
  • Peak Load Capability
  • 3 Year Warranty
Plus d'information

VCP05

5 Watts

  • Low Cost
  • Universal AC Input
  • Output Voltage from 5 to 15 V
  • PCB Mount
  • Class II Construction
  • EN55022 Class B Emissions
  • No Load Input Power <0.3 W
Plus d'information

VCP15

15 Watts

  • Low Cost
  • Output Voltages from 5 to 24 V
  • PCB Mounting
  • Open Frame & Encapsulated Versions
  • IT & Medical Approvals
  • Class II Construction
  • No Load Input Power <0.3 W
Plus d'information

VCP24

24 Watts

  • Low Cost
  • Output Voltages from 5 to 24 V
  • PCB Mounting
  • Open Frame & Encapsulated Versions
  • IT & Medical Approvals
  • Class II Construction
  • No Load Input Power <0.3 W
Plus d'information

EML30

30 Watts

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
Plus d'information

EML15

15 Watts

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
Plus d'information

ECL05-30

5-30 Watts

  • Ultra Compact Size
  • Single, Dual & Triple Outputs
  • Open Frame PCB & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
Plus d'information

EME05

5 Watts

  • Compact Size
  • Medical Approvals
  • 2 MOPP
  • Single Outputs from 3.3 to 48 V
  • PCB Mount
  • 3 Year Warranty
Plus d'information

VCE05

5 Watts

  • Compact Size
  • Single Outputs from 3.3 to 48 V
  • PCB Mount
  • Encapsulated & Open Frame
  • Class II
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • Low Cost
  • 3 Year Warranty
Plus d'information

ECE80

80 Watts

  • Ultra Compact Size
  • Single Outputs from 12 to 48 V
  • Encapsulated
  • PCB, Chassis Mount and DIN Rail Versions
  • <0.3 W No Load Input Powert
  • -40 to +70 °C Operation
  • Peak Load Capability
  • 3 Year Warranty
Plus d'information

VCE03

3 Watts

  • Compact PCB mount SIL package
  • Encapsulated & open frame versions
  • ITE & household appliance approvals
  • Class II operation
  • Input range 85 to 305VAC
  • Single outputs from 3.3 to 48VDC
  • No heatsink required
  • Low cost
  • -25°C to +70°C operating temperature
  • 3 year warranty
Plus d'information

VCE10

8-10 Watts

  • Compact PCB mount SIL package
  • Encapsulated & open frame versions
  • ITE & household appliance approvals
  • Class II operation
  • Input range 85 to 305VAC
  • Single outputs from 3.3 to 48VDC
  • No load input power <0.3W
  • Low Cost
  • -25°C to +70°C operating temperature
  • 3 Year Warranty
Plus d'information