DIN Rail

DNR120TS-960TS

120-960 Watts

  • Three Phase AC Input
  • Up to 93% Efficiency
  • Wide Adjustment Range
  • Full Power -40 °C to +60 °C
  • Rugged Design for Industrial Applications
  • Single Phase Input Operation (340 575 VAC)
  • 3 Year Warranty
Plus d'information

DSL240

192-240 Watts

  • Ultra Slim Design
  • 150% Peak Load for 3 seconds
  • Full Power from -40 °C to +60°C
  • High Efficiency – Up to 93%
  • Hazardous Locations Approval
  • Parallel Capability
  • 3 Year Warranty
Plus d'information

DNR05-60

5-60 Watts

  • Rugged Design for Industrial Applications
  • Up to 89% Efficiency
  • Full Power to +60 °C
  • Wide Adjustment Range
  • DC OK 24 V Models
  • DC Standby Versions
  • 3 Year Warranty
Plus d'information

DNR120-480

120-480 Watts

  • Up to 90% Efficiency
  • Wide Adjustment Range
  • Parallel Function
  • DC Standby Versions
  • Full Power from -40 °C to +60 °C
  • Connector Options
  • 3 Year Warranty
Plus d'information

ECE80

80 Watts

  • Ultra Compact Size
  • Single Outputs from 12 to 48 V
  • Encapsulated
  • PCB, Chassis Mount and DIN Rail Versions
  • <0.3 W No Load Input Powert
  • -40 to +70 °C Operation
  • Peak Load Capability
  • 3 Year Warranty
Plus d'information

DPC30

30 Watts

  • Ultra Slim Design
  • Ambient Operation from -25 °C to +70 °C
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency
  • Wide Output Adjustment Range
  • 5 V to 24 V Nominal Outputs
  • <0.3 W No Load Input Power
  • 3 Year Warranty
Plus d'information

DPC50

50 Watts

  • Ultra Slim Design
  • Ambient Operation from -25 °C to +70 °C
  • High Efficiency
  • Wide Output Adjustment Range
  • 5 V to 24 V Nominal Outputs
  • <0.3 W No Load Input Power
  • 3 Year Warranty
Plus d'information

DPC70

70 Watts

  • Ultra Slim Design
  • Ambient Operation from -25 °C to +70 °C
  • High Efficiency
  • Wide Output Adjustment Range
  • 12 V to 48 V Nominal Outputs
  • <0.5 W No Load Input Power
  • 3 Year Warranty
Plus d'information

DSR75

75 Watts

  • Ultra Slim Design - 32mm
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -25 °C to +70 °C
  • Full Load at 60 °C
  • High Efficiency - Up to 91%
  • Volt-Free Contact for DC OK
  • Selectable Parallel Operation
  • 85 to 264 VAC Operation
  • 3 Year Warranty
Plus d'information

DSR120

120 Watts

  • Ultra Slim Design - 32mm
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -25 °C to +70 °C
  • Full Load at 60 °C (24V/48V)
  • High Efficiency - Up to 92%
  • Volt-Free Contact for DC OK
  • Selectable Parallel Operation
  • 85 to 264 VAC Operation
  • 3 Year Warranty
Plus d'information

DSR240

240 Watts

  • Ultra Slim Design - 45mm
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -25 °C to +70 °C
  • Full Load at 60 °C
  • High Efficiency - Up to 94%
  • Volt-Free Contact for DC OK
  • Selectable Parallel Operation
  • 85 to 264 VAC Operation
  • 3 Year Warranty
Plus d'information