Boitier fermé/Châssis ouvert

CCB200

200 Watts

  • AC-DC Power Supply
  • 200 W Convection-cooled
  • Very Low Heat Loss
  • +70 °C Full Power Operation
  • Very High Efficiency up to 95%
  • 5 V Standby, Inhibit & Power Fail Signals
  • IT & Medical (BF) Safety Approvals
  • 3 Year Warranty
Plus d'information

CCB250

250 Watts

  • AC - DC Power Supply
  • 250 W Convection-cooled
  • Very Low Heat Loss
  • Very High Efficiency up to 95%
  • 5 V Standby, Inhibit & Power Fail Signals
  • IT & Medical (BF) Safety Approvals
  • 3 Year Warranty
Plus d'information

CCL400

400 Watts

  • 400 W Convection-cooled
  • Conduction Cooling For Higher Ambient Operation
  • 94% Efficiency
  • 85 VAC to 264 VAC Input
  • 5V Standby
  • <1W Standby Power
  • IT & Medical Safety Approvals
  • Power Fail & Inhibit Signals
  • 3 Year Warranty
Plus d'information

CCM250

250 Watts

  • 250 W Convection-cooled
  • 300 W Peak Rating for 500 ms
  • Very High Efficiency up to 95%
  • Class B Conducted & Radiated Emissions
  • 80 - 275 VAC Operation
  • IT, Industrial & Medical Safety Approvals
  • 3 Year Warranty
Plus d'information

CHD250

250 Watts

  • 250 W Convection-cooled
  • Industry Standard 3" x 5" Package
  • 85 VAC to 300 VAC Input
  • 5V Standby (optional)
  • <0.5W Standby Power
  • IT & Medical Safety Approvals
  • Power Fail & Inhibit Signals
  • 3 Year Warranty
Plus d'information

ECL05-30

5-30 Watts

  • Ultra Compact Size
  • Single, Dual & Triple Outputs
  • Open Frame PCB & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
Plus d'information

ECM40-100

40-100 Watts

  • Compact Size
  • IT & Medical Approvals
  • Convection -cooled
  • Class I and II Construction
  • DC Input Version Available (DCM Series)
  • PoE Isolation Version Available (POE Series)
  • 3 Year Warranty
Plus d'information

ECM140

140 Watts

  • 120/148 W Convection/Forced cooled Ratings
  • Class I & Class II Construction
  • Remote Sense
  • 5 V Standby Option
  • Remote On/Off & Power OK Signals Option
  • IT, Industrial & Medical Safety Approvals
  • 3 Year Warranty
Plus d'information

ECP20

20 Watts

  • Low Profile, 0.73”
  • Class II Construction
  • PCB Mounting
  • Single Outputs from 3.3 to 48 V
  • Dual Outputs from 12 to 24 V
  • <0.3 W No Load Input Power
  • 3 Year Warranty
Plus d'information

ECP40

40 Watts

  • Low Profile Design
  • Ultra Compact Size from 3” x 2” x 0.9”
  • IT & Medical Approvals
  • Single, Dual and Triple Output
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
Plus d'information

ECP60

60 Watts

  • Low Profile Design
  • Compact Size, 4”x 2”
  • IT & Medical Approvals
  • Single, Dual and Triple Output
  • <0.5 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
Plus d'information

ECP130

130 Watts

  • 100 W Convection/130 W Forced-cooled Ratings
  • 2" x 3" Footprint
  • Low 1.1" Profile
  • High Efficiency, up to 95%
  • Medical and ITE Approvals
  • High Power Density
  • Less than 0.5 W No Load Input Power
  • 3 Year Warranty
Plus d'information

ECP150

150 Watts

  • 100 W Convection-cooled
  • 150 W Forced-cooled
  • 2” x 4” Foot Print
  • Single Outputs from 12 V to 48 V
  • Built-in Fan Supply
  • <0.5 W No Load Input Power
  • 3 Year Warranty
Plus d'information

ECP180

180 Watts

  • Low 1” Profile with 2” x 4” Footprint
  • 120 W Convection / 180 W Forced-cooled
  • High Efficiency - up to 95%
  • Medical & ITE Approvals
  • Class I & Class II Applications
  • <0.5 W No Load Input Power
  • 3 Year Warranty
Plus d'information

ECP225

225 Watts

  • Low 1” Profile with 2.5” x 5” Footprint
  • 150/225 W Convection/ Forced cooled
  • High Efficiency up to 95%
  • Medical & ITE Approvals
  • Built -in Fan Supply
  • <0.5 W No Load Input Power
  • 3 Year Warranty
Plus d'information

ECP225-A

225 Watts

  • Low 1” Profile
  • High Power Density
  • 3” x 5” Footprint
  • 150 W Convention/ 225 W Force-cooled Ratings
  • 5 V Standby and 12 V Fan Outputs
  • Medical and ITE Approvals
  • High Efficiency, up to 94%
  • Less than 0.5 W No Load Input Power
Plus d'information

ECS65-130

65-130 Watts

  • IT & Medical Safety Approvals
  • 65/80/100 W Convection-cooled Ratings
  • Class I & Class II Construction
  • Industry Standard 2” x 4” Package
  • <0.5 W No Load Input Power
  • Low Leakage Current
  • 3 Year Warranty
Plus d'information

EMH

250-350 Watts

  • Single & Dual Output Models
  • IT & Medical (BF) Approvals
  • 80 V 275 VAC Operation
  • Optional ORing Diode (EMH350D Models)
  • Analog & PMBus Signals Options (EMH350)
  • 5 V Standby (EMH350)
  • 3 Year Warranty
Plus d'information

EML15

15 Watts

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
Plus d'information

EML30

30 Watts

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
  • 3 Year Warranty
Plus d'information

EPL225

225 Watts

  • 150 W Convection/ 225 W Forced-cooled Ratings
  • 2" by 4" Footprint
  • Low 1.26" Profile
  • 12 V Fan Output
  • High Efficiency, up to 95%
  • Medical and ITE Approvals
  • High Power Density
  • Less than 0.5 W No Load Input Power
  • 3 Year Warranty
Plus d'information

FCM400

400 Watts

  • 400 W Continuous, 600 W Peak
  • IT and Medical Approvals
  • 80 V 275 VAC Operation
  • Low Noise Fan
  • Screw Terminals
  • 5 V Standby, AC OK and Remote On/Off
  • 3 Year Warranty
Plus d'information

GCS

150-350 Watts

  • Convection/Forced-cooled Ratings
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Class I & II)
  • < 0.5 W Standby Power (150 & 180 Models)
  • -40° C to +70° C Operation
  • Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
Plus d'information

GCS265

265 Watts

  • 180 W Convection & 265 W Forced-cooled Ratings
  • 5 V / 3 A Standby Output
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Class I & II)
  • -40° C to +70° C Operation
  • Power Fail & Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
Plus d'information

GSP500

500 Watts

  • Convection/Forced-cooled Ratings
  • Universal 80 - 264 VAC Input
  • IT & Medical Safety Approvals
  • <0.5 W Standby Power
  • -40° C to +70° C Operation
  • Remote On/Off
  • 5 V/2 A Standby Output
  • 3 Year Warranty
Plus d'information

HDL3000

3000 Watts

  • High Efficiency up to 93%
  • High Power Density
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-105%)
  • Parallel Operation
  • Fully Featured Signals & Controls
  • 3 Year Warranty
Plus d'information

HDS1500

1500 Watts

  • High Efficiency up to 92%
  • High Power Density
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-105%)
  • Parallel Operation
  • Fully Featured Signals & Controls
  • 3 Year Warranty
Plus d'information

HDS3000

3000 Watts

  • High Efficiency up to 93%
  • High Power Density
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-105%)
  • Parallel Operation
  • Fully Featured Signals & Controls
  • 3 Year Warranty
Plus d'information

HDS800

800 Watts

  • High Efficiency up to 92%
  • 1U Profile, High Power Density
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-105%)
  • Parallel Operation
  • Fully Featured Signals & Controls
  • 3 Year Warranty
Plus d'information

HHP650

650 Watts

  • 85- 305 VAC Input
  • MIL STD 810F Shock & Vibration
  • -40 °C to +70 °C Operation
  • SEMI F47 Compliant
  • 6 kV Surge Rating IEEEStdC62.41
  • UL508, ANSI/ISA 12.12.01 Class I, Div II
  • Conformal Coating
  • 3 Year Warranty
Plus d'information

HPD1K5

1500 Watts

  • Wide Range Adjustable Output, 0 - 29 V
  • Variable Fan Speed To Reduce Audible Noise
  • -20 °C to +70 °C Operation
  • AC OK, Inhibit & 5V Standby Supply
  • Fault Signals
  • SEMI F47 Compliant
  • 3 Year Warranty
Plus d'information

HPU1K5

1500 Watts

  • Medical Safety Approvals ( M Versions)
  • Variable Fan Speed To Reduce Audible Noise
  • -20 °C to +70 °C Operation
  • AC OK, DC OK, Inhibit & 5 V Standby Supply
  • Fault & Overtemperature Signals
  • SEMI F47 Compliant
  • 3 Year Warranty
Plus d'information

LCL

150-500 Watts

  • Single Output Industrial Supplies
  • High Efficiency
  • Low Cost
  • 150 W Convection-cooled
  • 300 W & 500 W with Internal Fans
  • Outputs from 12 V to 48 V
  • 3 Year Warranty
Plus d'information

MFA350-420

350-420 Watts

  • U -Channel, Cover Fan & Hotswap Formats
  • Power Density up to 12.8 W/cubic inch
  • Power Fail, DC OK & Active Current Share
  • 5 V Standby Outputs
  • 12 V Fan Supply Outputs
  • Screw Terminals Available
  • 3 Year Warranty
Plus d'information

MHP

650-1000 Watts

  • Rugged Construction
  • Variable Fan Speed for Noise Reduction
  • -20 °C to +70 °C Operation
  • AC OK, Remote On/Off and Active Current Share
  • 5 V Standby
  • Screw Terminals
  • 3 Year Warranty
Plus d'information

RCL175

175 Watts

  • 200 W Peak Rating
  • Up to 120 W Convection-cooled
  • IT, Industrial and Medical Safety Approvals
  • Class I & Class II Installations
  • Single, Dual, Triple and Quad Outputs
  • Connector & Mechanical Options
  • 3 Year Warranty
Plus d'information

SDC

320 Watts

  • High Power Density
  • Single & Dual Outputs
  • Up to 700 W Peak Power
  • Fan Fail & Power Good Signals
  • Low Leakage Current Option
  • Fits 1U Applications
  • 3 Year Warranty
Plus d'information

SDF300

300 Watts

  • 3.2" x 5" Footprint
  • Fits 1U Applications
  • High Efficiency
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • Output Voltages from 5 V to 54 V
  • 3 Year Warranty
Plus d'information

SDH400

400 Watts

  • Convection-cooled
  • Single and Dual Outputs
  • Up to 700 W Peak Power on Single Output Versions
  • Power Good and Remote On/Off
  • Optional Connectors
  • Fits 1U Applications
  • 3 Year Warranty
Plus d'information

SDL400

400 Watts

  • Single & Dual Outputs
  • Up to 700 W Peak Power
  • Fan Fail & Power Good Signals
  • Variable Speed Fan
  • Low Leakage Current Option
  • Fits 1U Applications
  • 3 Year Warranty
Plus d'information

SDM

300 Watts

  • Medical Approvals
  • 3.2” x 5” Footprint
  • Fits 1U Applications
  • High Efficiency
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • 3 Year Warranty
Plus d'information

SDR

250 Watts

  • 3.2” x 5” Footprint
  • Fits 1U Applications
  • Low Leakage Current
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • Top Fan & Convection-cooled Versions
  • 3 Year Warranty
Plus d'information

SDS120-180

120-180 Watts

  • Convection-cooled
  • 3” x 5” Footprint
  • Up to 90% Efficiency
  • Open Frame, U-Channel & Covered Versions
  • Low Temperature Option
  • Single & Multi Outputs
  • 3 Year Warranty
Plus d'information

SDU

150 Watts

  • Medical Approvals
  • 3.2” x 5” Footprint
  • Fits 1U Applications
  • High Efficiency
  • 12 V & 24 V Outputs
  • U-Channel or Open Frame Versions
  • 3 Year Warranty
Plus d'information

SHP

350-1000 Watts

  • Rugged Construction
  • Variable Fan Speed for Noise Reduction
  • -20 °C to +70 °C Operation
  • AC OK, Remote On/Off and Active Current Share
  • 5 V Standby
  • Screw Terminals
  • 3 Year Warranty
Plus d'information

SMH600

600 Watts

  • Single and Dual Outputs
  • Up to 900 W Peak Power on Single Output Versions
  • Power Good, Remote On/Off and Remote Sense
  • Connector Options
  • Forced-cooled
  • U-Channel & End-Fan Versions Fit 1U Applications
  • 3 Year Warranty
Plus d'information

VCS

50-100 Watts

  • Chassis Mount Industrial Supplies
  • -25 °C to +70 °C Convection-cooled
  • Class B Conducted & Radiated Emissions
  • Output Voltages from 5 V to 48 V
  • <0.5 W No Load Input Power
  • Low Cost
  • 2 Year Warranty
Plus d'information

VCT60

60 Watts

  • Low Cost
  • Single Outputs from 5 V to 30 V
  • Peak Load Capability
  • Convection-cooled
  • <0.5 W No Load Input Power
  • 2” x 4” Package
  • Fits 1U Applications
Plus d'information

VFT150

150 Watts

  • 100 W Convection Rating
  • 150 W Forced-cooled Rating
  • 3” x 5” Package
  • Single Outputs from 5 V to 48 V
  • Built-in Fan Supply
  • <0.5 W No Load Input Power
Plus d'information

VFT80

80 Watts

  • Low Cost
  • Single Outputs from 5 V to 24 V
  • Peak Load Capability
  • High Efficiency
  • <0.5 W No Load Input Power
  • 2” x 4” Package
  • Fits 1U Applications
Plus d'information

ECS25-60

25-60 Watts

  • IT & Medical Safety Approvals
  • Very Small 2” x 3” x 0.95” Package
  • <0.3 W No Load Input Power
  • 25, 45 & 60 W Convection-cooled Ratings
  • Class I & Class II Installations
  • -20 °C to +70 °C Operation
  • 3 Year Warranty
Plus d'information

ECF40

40 Watts

  • 40 W Convection Rating
  • 1.5” by 3” Footprint
  • Low 1.1” Profile
  • High Efficiency  
  • Medical and ITE Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.15 W No Load Input Power
  • 3 Year Warranty
Plus d'information

UCP225

225 Watts

  • Low 1.18” Profile U Channel Construction
  • High Power Density
  • 3.12” by 5.0” Footprint
  • 150 W Convection/ 225 W Forced Cooled Ratings
  • Optional 5 V Standby and Remote On/Off
  • 12 V Fan Output
  • Medical and ITE Approvals
  • High Efficiency, up to 95%
  • Less than 0.5 W No Load Input Power
Plus d'information

GSP750

750 Watts

  • Low Profile, Compact Size
  • Suitable for 1U Applications
  • 900 W Peak Power Rating for 100 ms
  • Universal 80 - 264 VAC Input (300 VAC for 5 s)
  • IT/Industrial & Medical (2 x MOPP) Safety Approvals
  • 5 V/3 A Standby Output
  • 1.0 W Standby Power
  • Intelligent Fan Speed Control
  • -40° C to +70° C Operation
  • PowerFail, Inhibit, Remote Sense & Current Share
  • • 3 Year Warranty
Plus d'information

GCU500

500 Watts

  • 250 W Convection & 500 W Forced-cooled Ratings
  • 5 V Standby Output
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Pending)
  • -40° C to +70° C Operation
  • Power Fail & Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
Plus d'information

SMP350

300-350 Watts

  • Rugged Industrial Construction
  • -40 °C to +70 °C Operation
  • Screw Terminals
  • High Efficiency
  • Remote On/Off
  • ITE/Industrial & Medical Approvals
  • Low Leakage Current
  • Class B Emissions
  • 3 Year Warranty
Plus d'information

POE

100 Watts

  • Compact 2" x 4" x 1.2" Size
  • Power Over Ethernet Compatible
  • High Power Density - 10.4 W/cubic in
  • Level B Conducted Emissions
  • EN61000-3-2, -3 Compliant
  • Fits 1U Applications
  • Convection -cooled & Fan- cooled Ratings
Plus d'information

CMP250

250 Watts

  • 250 W Convection-cooled Rating
  • 500 W Peak Power
  • IT & Medical Safety (BF) Approvals
  • U Channel 4”x 7.5” Package
  • 80 VAC to 300 VAC Input
  • 5 V/1.5A Standby & 12 V/0.6 A Auxiliary
  • AC OK Signal, Inhibit
  • Current Share
  • 3 Year Warranty
Plus d'information

HPD4K5

4500 Watts

  • Controllable output voltage
  • <40ms slew rate
  • 3 Phase 180 to 264VAC input
  • High efficiency, up to 90%
  • 5V, 1A standby output
  • Intelligent fan speed control
  • Fully featured signals & controls
  • I²C interface
  • SEMI F47 compliant
  • 0°C to +70°C operating temperature
  • Full power to +50°C
  • 3 Year Warranty
Plus d'information

EPL150

150 Watts

  • 100 W Convection/150 W Forced-cooled Ratings
  • 2" by 4" Footprint
  • Low 0.99” Profile
  • Class I & Class II Operation
  • 12 V Fan Output
  • High Efficiency, up to 94%
  • ITE & Medical (BF) Approvals
  • High Power Density
  • Less than 0.5 W No Load Input Power
  • 3 Year Warranty
Plus d'information

UCP180

180 Watts

  • 120W convection cooled -40°C to +70°C operation
  • 180W with 10CFM forced air cooling -20°C to +70°C operation
  • 4.3” x 2.5” footprint
  • Low 1.16” profile U channel construction
  • ITE & Medical (BF, 2 x MOPP) approvals
  • Class B conducted & Class A radiated emissions
  • Input voltage range 85 to 264VAC
  • High Efficiency, up to 94%
  • 12V/0.5A fan output
  • -40°C to +70°C operating temperature
  • Full power to +50°C
  • MTBF 300 khrs (MIL-HDBK-217F, +25°C GB)
  • 3 year warranty
Plus d'information

FCS40

40 Watts

  • 40 W Convection Rating
  • 2" by 3" Footprint
  • Low 1.04” Profile
  • High Efficiency
  • Medical, ITE and Household Appliance Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.3 W No Load Input Power
  • 3 Year Warranty
Plus d'information

FCS60

60 Watts

  • 60 W Convection Rating
  • 2" by 4" Footprint
  • Low 1.04” Profile
  • High Efficiency
  • Medical and ITE Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.3 W No Load Input Power
  • 3 Year Warranty
Plus d'information

PBR500

500 Watts

  • 450-500W Forced Cooled
  • 350-400W Convection Cooled
  • ITE & Medical (BF) Safety Approvals
  • U-Channel 4” x 7” Package
  • 5V Standby & 12V Fan Supply
  • AC OK, Inhibit & Remote Sense
  • Class B Conducted & Radiated Emissions
  • 3 Year Warranty
Plus d'information

PBR650

650 Watts

  • Medical (BF) Safety Approvals
  • 4” x 8” Package
  • 5V Standby Supply
  • AC OK, Inhibit & Remote Sense
  • Class B Conducted & Radiated Emissions
  • 3 Year Warranty
Plus d'information

DTE06

6 Watts

  • Regulated single & dual outputs from 5.1V to 48VDC
  • Wide 4:1 input range, nominal 12V, 24V, 48VDC
  • Fully encapsulated chassis mount
  • Optional DIN rail version
  • IEC/UL/cUL62368-1 safety approvals
  • EN55032 Conducted Level A With No External Components
  • Remote On/Off
  • 3kVDC isolation
  • -40°C to +105°C operating temperature
  • Full power to 80°C
  • MTBF >4Mhrs (MIL-DHBK-27F, +25°C GB)
  • 3 Year Warranty
Plus d'information

DTE10

10 Watts

  • Regulated single & dual outputs from 5.1V to 48VDC
  • Wide 4:1 input range
  • Fully encapsulated chassis mount
  • Optional DIN rail version
  • IEC/UL/cUL62368-1 safety approvals
  • EN55032 Conducted Level A With No external components
  • Remote on/off
  • 3kVDC isolation
  • -40°C to +105°C operating temperature
  • Full power to 80°C
  • MTBF >4Mhrs (MIL-DHBK-27F, +25°C GB)
  • 3 year warranty
Plus d'information

HCP

650-3000 Watts

  • High Efficiency up to 91%
  • High Power Density
  • Programmable Output Voltage (30%-105%)
  • Programmable Output Current (40%-105%)
  • Parallel Operation
  • Fully Featured Signals & Controls
  • 3 Year Warranty
Plus d'information