Alimentations Triphasées

DNR120TS-960TS

120-960 Watts

  • Three Phase AC Input
  • Up to 93% Efficiency
  • Wide Adjustment Range
  • Full Power -40 °C to +60 °C
  • Rugged Design for Industrial Applications
  • Single Phase Input Operation (340 575 VAC)
  • 3 Year Warranty
Plus d'information

fleXPower 3Phase

1500-3000 Watts

  • 1500 to 3000W
  • 3 Phase 342 - 528 VAC Input - XT
  • 3 Phase 180 - 264 VAC Input - XTL
  • Semi F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C to +70 °C Operation
  • Fan Speed Control (Optional on XTL)
  • Reverse Air Option - No Derating
  • 3 Year Warranty
Plus d'information

HPD4K5

4500 Watts

  • Controllable output voltage
  • <40ms slew rate
  • 3 Phase 180 to 264VAC input
  • High efficiency, up to 90%
  • 5V, 1A standby output
  • Intelligent fan speed control
  • Fully featured signals & controls
  • I²C interface
  • SEMI F47 compliant
  • 0°C to +70°C operating temperature
  • Full power to +50°C
  • 3 Year Warranty
Plus d'information

HPT5K0

5000 Watts

  • 3 Phase 180 to 528 VAC Input - 3 Wire & Earth
  • High Efficiency - up to 94%
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-110%)
  • Parallel Operation
  • Analog & Digital Interfaces
  • Multiple Digital Protocols - PMBus, CANopen, MODBUS & SCPI
  • Fully Featured Signals & Controls
  • Graphical User Interface (GUI)
  • 3 Year Warranty
Plus d'information