SDC

SDC

+ Click To Enlarge

320 Watts

  • High Power Density
  • Single & Dual Outputs
  • Up to 700 W Peak Power
  • Fan Fail & Power Good Signals
  • Low Leakage Current Option
  • Fits 1U Applications
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
SDC320AD1224-E 90 to 132 Vac/180 to 264 Vac 12 V / 16.67 A
24 V / 8.33 A
320W Request Sample Stock Check
SDC320AS12-E 90 to 132 Vac/180 to 264 Vac 12 V / 26.67 A
320W Request Sample Stock Check
SDC320AS24-E 90 to 132 Vac/180 to 264 Vac 24 V / 13.33 A
320W Request Sample Stock Check
SDC320AS36-E 90 to 132 Vac/180 to 264 Vac 36 V / 8.88 A
320W Request Sample Stock Check
SDC320AS48-E 90 to 132 Vac/180 to 264 Vac 48 V / 6.67 A
320W Request Sample Stock Check
SDC320PD1224-E 90 to 264 Vac 12 V / 16.67 A
24 V / 8.33 A
320W Request Sample Stock Check
SDC320PS12-E 90 to 264 Vac 12 V / 26.67 A
320W Request Sample Stock Check
SDC320PS24-E 90 to 264 Vac 24 V / 13.33 A
320W Request Sample Stock Check
SDC320PS36-E 90 to 264 Vac 36 V / 8.88 A
320W Request Sample Stock Check
SDC320PS48-E 90 to 264 Vac 48 V / 6.67 A
320W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    SDC: 6.00 x 4.00 x 1.50 in (152.4 x 101.6 x 38.1 mm)
    SDC-F: 6.00 x 4.00 x 2.14 in (152.4 x 101.6 x 54.3 mm)
    SDC-E: 7.00 x 4.00 x 1.60 in (177.8 x 101.6 x 40.6 mm)
    SDC-C: 6.00 x 4.00 x 1.55 in (152.4 x 101.6 x 39.3 mm)
  • Input Voltage:
    90-132 VAC/180-264 VAC, ‘A’ version
    90-264 VAC, ‘P’ version
  • Harmonic Currents:
    EN61000-3-2 class A
    EN61000-3-2 class C for loads ?30% (‘P’ versions only)
  • Efficiency:
    Single output: 5 V: 70%,12 V: 80%
    All other models: >83% at 230 V & full load
    Dual Output: >70% at 230 V & full load
  • Operating Temp:
    0 °C to +70 °C, derate at 2.5%/°C from +50 °C to +70 °C when force air cooled.
    0 °C to +60 °C, derate at 5%/°C from +50 °C to +60 °C when convection cooled
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    250 VDC Output to Ground
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL60950-1, CSA C22.2 No. 60950-1
  • EMC:
    EN55022 Level B conducted & radiated

UL Certificate

Declaration of Conformity - SDC

TUV Certificate

TUV Certificate - SDC320A

TUV Certificate - SDC320P

CB Certificate

CB Certificate - SDC320A

CB Certificate - SDC320P

Unfortunately there are no 3D models available for this product.