EV

EV

+ Click To Enlarge

3000 Watts

  • 3 kW
  • 0-750 V through 0-1500 V
  • 2U Rack Mount
  • Floating Output with 1500V Isolation
  • Low Ripple
  • Constant Voltage/Constant Current Operation
  • Field Strappable Parallel Operation
  • Universal Input
  • RS232, RS485, USB, & Optional Ethernet Control
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name
EV (Please see datasheet for full specification)

Short Form Datasheet

  • Dimensions:
    3.47 x 19.00 x 20.00 in (88.1 x 482.6 x 508.0 mm)
  • Input Voltage:
    198-264 VAC
  • Efficiency:
    Up to 85%
  • Operating Temp:
    -20 to +40 °C
  • Worldwide Safety Approvals:
    IEC61010-1:2010
  • EMC:
    EN61000-6-4:2007, Class A
    EN61000-6-2:2005

Unfortunately there are no 3D models available for this product.