DPM

DPM

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

50 Watts

  • Diode Protection Module
  • 24 or 48 VDC Input
  • 50 A Maximum Current
  • Single and Dual Channel
  • DC OK Signal
  • DIN Rail Mounting
  • Parallel Operation
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
DPM24 18 to 32 Vdc 50A Request Sample Stock Check
DPM48 38 to 60 Vdc 50A Request Sample Stock Check
DPM48D 38 to 60 Vdc 50A Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    DPM: 2.76 x 2.56 x 2.17 in (70.0 x 65.0 x 55.0 mm)
  • Input Voltage:
    18-60 VDC
  • Operating Temp:
    0 °C to +50 °C

Declaration of Conformity - DPM10

Unfortunately there are no 3D models available for this product.