XP Power today announced the CCB200 series of ultra efficient ''green'' 200 Watt single output AC-DC power supplies aimed at a broad range of medical and industrial applications. Suiting convection cooled applications that require a very high efficiency in an open frame design, the...
Lire plus
Tags: | View count: (6650)
XP Power today announced the ECP180 series of low profile high efficiency ''green power'' open frame 180 Watt AC-DC power supplies. The IT and medically approved units have an average active mode efficiency of 93% and a no load power consumption of less than 0.5 W. With these...
Lire plus
Tags: | View count: (7095)
XP Power today announced additions to its GCS series of single output high efficiency ''green'' AC-DC power supplies with both ITE and Medical safety approvals. Complementing the GCS150 150 Watt models, the GCS180 range extends the power output capability up to 180 Watts. All...
Lire plus
Tags: | View count: (7292)