Communiqué de presse
  1. sept.30

    XP Power targets harsh environment and sealed enclosure applications with 90% efficient baseplate cooled 400 W & 600 W power supplies

    Posted on dimanche 30 septembre 2012

    CCH

    XP Power today announced the CCH400 and CCH600 series of compact single output baseplate cooled 400 W and 600 W AC-DC power supplies suited to harsh environment applications. With its highly efficient design, up to 90%, the CCH series generates substantially less waste heat that...

    Lire plus

    Tags: | View count: (6873)

  2. sept.30

    Rugged 350 W AC-DC power supplies comply with SEMI-F47 requirements

    Posted on dimanche 30 septembre 2012

    SHP

    XP Power today announced the SHP350 series of single output rugged 350 W AC-DC power supplies aimed at industrial applications. Achieving a high power density of 6.6 Watts per cubic inch and with a typical efficiency of 85%, these compact fan-cooled units measure only 177.8 x 91.44...

    Lire plus

    Tags: | View count: (6425)

  3. sept.12

    World's smallest 5 & 10 Watt AC-DC power supplies

    Posted on mercredi 12 septembre 2012

    ECE05_10

    XP Power today announced the launch of what are believed to be the world's smallest 5 & 10 Watt single output AC-DC power supplies. Measuring just 25.4 x 25.4 x 15.24 mm (1 x 1 x 0.6 inches) the miniature 5 Watt ECE05 series of encapsulated board mount power supplies are ideal...

    Lire plus

    Tags: | View count: (6687)

Archive