Communiqué de presse
  1. juin30

    Convection cooled 60 W DC-DC converter achieves 92% efficiency

    Posted on samedi 30 juin 2012

    JCK60

    >XP Power today announced the JCK60 series of highly efficient metal cased 60 Watt DC-DC converters aimed at a broad range of telecommunications, networking and industrial applications. Measuring only 50.8 x 50.8 x 10.16 mm (2 x 2 x 0.4 inches), the compact convection cooled...

    Lire plus

    Tags: | View count: (6786)

  2. juin30

    Industrial supplies for battery-backed applications

    Posted on samedi 30 juin 2012

    BCS

    XP Power today announced the BCS series of industrial supplies aimed at a broad range of applications that use battery backup to maintain equipment operation during a mains failure. The series offers 75 Watt, 100 Watt or 155 Watt versions and are available with either 13.8 VDC or...

    Lire plus

    Tags: | View count: (7151)

Archive