Communiqué de presse
  1. juin30

    XP Power extends family of COTS DC-DC converters aimed at military vehicle and avionic applications

    Posted on jeudi 30 juin 2011

    MTC

    XP Power today introduced the MTC35 and MTC50 series of commercial off the shelf (COTS) 35 W and 50 W DC-DC converters aimed at a broad range of military vehicle and avionics applications. These extremely robust and encapsulated board mounted modules accommodate a wide input range...

    Lire plus

    Tags: | View count: (7550)

  2. juin30

    Ultra compact 20 Watt DC-DC converters achieve 51W per cubic in power density

    Posted on jeudi 30 juin 2011

    JCM-JTK

    XP Power today announced additions to its range of low power metal cased DC-DC converters with the launch of the 20 Watt JCM20 and JTK20 series. Aimed at space constrained portable applications, these highly efficient board mounted converters provide either single or dual regulated...

    Lire plus

    Tags: | View count: (6217)

Archive