Communiqué de presse
  1. avr.30

    XP Power release 15 Watt DIP24 DC-DC Converters with either 2:1 or 4:1 input ranges

    Posted on lundi 30 avril 2012

    JCG & JTF

    XP Power today announced two new families to their line-up of ultra compact metal cased 15 Watt DC-DC converters. Available in an industry standard 24 pin DIP measuring just 31.75 x 20.32 x 10.16 mm (1.25 x 0.8 x 0.4 inches), the JCG15 and JTF15 series offer a power density of up...

    Lire plus

    Tags: | View count: (6017)

  2. avr.30

    XP Power eases product compliance to 3rd edition medical safety standards with 2 x MOPP and comprehensive risk management files

    Posted on lundi 30 avril 2012

    IEC 3rd edition

    XP Power announced today that its 25W to 2500W medical power supply products have been approved to the new IEC60601-1 3rd edition standard. In contrast to other manufacturers who may only provide 2 x MOOP (means of operator protection), XP Power's medical safety compliance extends...

    Lire plus

    Tags: | View count: (6028)

  3. avr.30

    XP Power unveils 95% efficient 250 Watt convection cooled power supply with 3rd edition medical and industrial approvals

    Posted on lundi 30 avril 2012

    CCB250

    XP Power today announced the CCB250 series of highly efficient single output 250 Watt AC-DC power supplies aimed at a broad range of industrial and medical applications. With an operating efficiency of up to 95%, the convection cooled CCB250 series generates very little waste heat...

    Lire plus

    Tags: | View count: (5993)

Archive