Communiqué de presse
  1. mars31

    Power Supply Selector guide provides quick and easy method for specifying power supplies

    Posted on dimanche 31 mars 2013

    Power Supply Selector

    Power Supply Selector guide provides quick and easy method for specifying power suppliesXP Power today launched the first edition of its...

    Lire plus

    Tags: | View count: (7409)

  2. mars31

    Compact low profile ''green'' 225 W power supply targets IT, industrial and medical applications

    Posted on dimanche 31 mars 2013

    ECP225

    XP Power today announced availability of the ECP225 series of highly efficient low profile AC-DC power supplies. Delivering up to 150 W by convection cooling alone, the units deliver a maximum of 225 W when a forced air flow of only 10 CFM is applied. With a typical efficiency of...

    Lire plus

    Tags: | View count: (6040)

  3. mars1

    30 W DC-DC converter complies with railway transient and EMC standards

    Posted on vendredi 1 mars 2013

    RDC30

    30 W DC-DC converter complies with railway transient and EMC standardsXP Power today announced the RDC30 series of highly efficient...

    Lire plus

    Tags: | View count: (6012)

  4. mars1

    XP Power adds 10 W model to ultra compact family of DC-DC converters

    Posted on vendredi 1 mars 2013

    JCA10

    XP Power today announced the JCA10 series of single and dual output 10 Watt metal cased DC-DC converters. Already a popular DC-DC converter family, the JCA series now comprises 2, 3, 4, 6 and 10 Watt models. Packaged in an ultra compact format measuring just 25.4 x 20.3 x 10.0 mm...

    Lire plus

    Tags: | View count: (6026)

Archive