Communiqué de presse
  1. févr.1

    Robust 650 W AC-DC supply complies with MIL-STD-810F and ANSI/ISA standard for demanding applications

    Posted on samedi 1 février 2014

    HHP650

    XP Power today announced the HHP650 series of fan-cooled rugged AC-DC power supplies designed for heavy-use industrial applications where a more robust unit is required. These single output 650 Watt units can accommodate the extended voltage input range from 85 – 305 VAC, and...

    Lire plus

    Tags: | View count: (6301)

  2. févr.1

    Dual output 350 Watt AC-DC PSU suits patient contact (BF) medical and industrial applications

    Posted on samedi 1 février 2014

    EMH350_Dual

    XP Power today announced the dual output EMH350 series of 350 Watt AC-DC power supplies aimed at a broad range of applications that require a dual output supply in an industry standard 4 x 6 inch footprint. These highly efficient units, typically 87% efficient, provide two outputs...

    Lire plus

    Tags: | View count: (6342)

Archive