Communiqué de presse
  1. janv.1

    XP Power extends fleXPower series of configurable power supplies up to 2500 Watts

    Posted on dimanche 1 janvier 2012

    fleXPower

    XP Power today announced the fleXPower X15 and XM15 series of multiple output configurable AC-DC power supplies that suit high power medical and IT/industrial applications. The X15 series complies with the internationally recognized EN/UL 60950 safety specification for IT and...

    Lire plus

    Tags: | View count: (6784)

  2. janv.1

    XP Power extends line-up of miniature board mounted LED drivers

    Posted on dimanche 1 janvier 2012

    LDU

    XP Power today announced additions to its LDU series of PCB mount DC input constant current LED drivers. Comprising four models offering power outputs of 5, 7, 14 and 20 Watts, these highly efficient LED drivers have a typical efficiency of 93% for the 5 - 14 Watt models and 95%...

    Lire plus

    Tags: | View count: (6495)

Archive