Resources

Filter by

What’s the difference between Class 2 and Class II power supplies?

The terminology used to classify power supplies involves different standards and definitions and there are distinctions...

Blog Posts

Putting the power supply user in control

True digital control now simplifies the configuration of output voltage and current levels, monitoring, and control char...

Blog Posts

Portability is the future for medical devices

Growing trends in the medical sector towards portable equipment and power supply considerations for keeping patients saf...

Blog Posts

Die programmierbaren 3-kW-Netzteile bringen hohe Leistung mit digitaler Regelung in anspruchsvolle medizinische und industrielle Anwendungen

Mit der Einführung der neuen HPF3K0 Serie stellt XP Power eine intelligente, flexible Stromversorgung mit höherer Leistu...

News

The HPF3K0 Series

The HPF is a highly flexible, single-phase solution ideal for a wide range of healthcare, semiconductor manufacturing an...

Videos

XP Power gibt strategische Vertriebspartnerschaft mit Avnet Abacus bekannt

XP Power hat eine strategische Vertriebspartnerschaft mit Avnet Abacus unterzeichnet, einem der führenden europäischen D...

News

Neue miniaturisierte, medizinisch zertifizierte AC/DC-Module gewährleisten bis 40 W Leistung sowie einfache Integration

XP Power gibt die Markteinführung einer Familie von leiterplattenmontierbaren AC/DC-Leistungsmodulen mit einem Ausgang u...

News

Hints and tips on the use of cooling fans for power supplies

Operating in temperatures above the specified range is a top cause of power supplies unreliability. Our Senior Product M...

Blog Posts

Knowledge is power when it comes to high voltage

High voltage capabilities help solve a range of design challenges for some of the world's most impactful technology. Des...

Blog Posts

Understanding power supply de-rating specifications

An increasing number of AC-DC power supplies rely on de-rating specifications. But what exactly are they? Read our lates...

Blog Posts

When are configurable power supplies the best option?

Configurable power supplies allow you to tailor the output voltage, number of outputs and current levels to your specifi...

Blog Posts

Achieving both precision and accuracy in high voltage power applications

Our blog discusses why achieving both precision and accuracy in high voltage DC power supplies can be tricky for designe...

Blog Posts