DC-DC Wandler – Geregelt

C

1 Watt

  • Miniature, Regulated High Voltage DC to DC Converters
  • Precision Regulated
  • 0 to 100% Programmable
  • Low Ripple
  • 100V to 8kV Output Voltage Ranges
  • Calibration Trim-Pot
  • Positive or Negative
  • Shielded Case with Isolated Case Ground
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF >2.6 Million Hours
High Voltage Applications Mehr Info

CA

1 Watt

  • High Voltage DC to DC Converters
  • 5V and 12V Input Models
  • Precision Regulated
  • Output Voltages from 100V to 2000V
  • 0 to 100% Programmable Output
  • On-board Voltage Reference
  • Operating Temperature -10°C to +50°C
  • <25ppm/°C Temperature Coefficient
  • Shielded Case with Isolated Case Ground
  • Ultra Low Ripple, down to 5ppm
  • 3 Year Warranty
High Voltage Applications Mehr Info

CA-T

1 Watt

  • High Voltage Dc to Converter
  • Precision Regulated
  • 0 to 100% Programmable
  • Wide Op Temp Range of -55 °C to +70 °C (Case)
  • 200V to 2kV Output Voltage Ranges
  • Calibration Trim-Pot
  • Positive or Negative
  • Shielded Case with Isolated Case Ground
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF>2.10 Million Hours
High Voltage Applications Mehr Info

CB

1 Watt

  • High Voltage Dc to Dc Converter
  • Precision Regulated
  • 0 to 100% Programmable
  • Voltage and Current Monitors
  • 0 to 10kV Output Voltage Range
  • Calibration Trim-Pot
  • Positive or Negative
  • Steel Case with Isolated Case Ground
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF>2.6 Million Hours
High Voltage Applications Mehr Info

P

0.002-0.0024 Watts

  • High-Voltage Supply
  • Precision Regulated
  • Ultra-Low Noise, Magnetic Free Design
  • 0 to 100% Programmable
  • 1.2kV to 2kV Output Voltage
  • Light Weight, Shielded Case
  • Positive or Negative
  • Voltage Monitor
  • Soft-Start for Sensitive Detectors
  • MTBF>1.6 Million Hours
High Voltage Applications Mehr Info

SIP

0.1-1 Watt

  • High Voltage DC to DC Converters
  • Regulated
  • Ultra-Thin, Single In-Line Package (0.16 in/4 MM)
  • Low Ripple Biasing Supply
  • 25V to 90V and 35V to 100V Output Voltage
  • Higher Performance, Low Cost
  • Enable/Disable Pin
  • Analog Programmable
  • Very Light Weight
  • MTBF>2.03 Million Hours
High Voltage Applications Mehr Info