DC-DC Railway Converters

RDC20

20 Watts

  • 72 & 110 VDC Input for Railway Applications
  • Single and Dual Outputs
  • 1500 VAC Basic Isolation
  • High Power Density
  • High Efficiency - Up to 88%
  • Remote On/Off
  • 3 Year Warranty
Mehr Info

RDC30

30 Watts

  • 72 & 110 VDC Input for Railway Applications
  • Single, Dual and Triple Outputs
  • 1500 VAC Basic Isolation
  • High Power Density
  • High Efficiency - Up to 91%
  • Remote On/Off
  • 3 Year Warranty
Mehr Info

RDC40

40 Watts

  • 72 & 110 VDC Input for Railway Applications
  • Single and Dual Outputs
  • 1500 VAC Basic Isolation
  • High Power Density
  • High Efficiency - Up to 90%
  • Remote On/Off
  • 3 Year Warranty
Mehr Info

RDQ

100-150 Watts

  • 110 VDC Input for Rail Applications
  • Up to 92% Efficiency
  • Quarter and Half Brick Packages
  • -40 °C to +100 °C Operating Temperature
  • Baseplate-cooled
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
Mehr Info

RCQ50

50 Watts

  • Regulated Single Output
  • 72 & 110 VDC for Rail Applications
  • Baseplate-cooled
  • 3000 VAC Isolation
  • Operating Temperature -40 °C to +105 °C
  • Remote On/Off & Remote Sense
  • Complies with EN50155 and IEC60571
  • Meets EMC Standard EN50121-3-2
  • Optional Heatsink
  • 3 Year Warranty
Mehr Info

RCQ75

75 Watts

  • Regulated Single Output
  • 72 & 110 VDC for Rail Applications
  • Baseplate-cooled
  • 3000 VAC Isolation
  • Operating Temperature -40 °C to +105 °C
  • Remote On/Off & Remote Sense
  • Complies with EN50155 and IEC60571
  • Meets EMC Standard EN50121-3-2
  • Optional Heatsink
  • 3 Year Warranty
Mehr Info

RDD08

8 Watts

  • Wide Input Range for Railway Applications
  • Single and Dual Outputs
  • DIP24 Package
  • -40 °C to +85 °C Operation
  • Full Load at 70 °C Ambient
  • 3000 VDC Isolation
  • MTBF >800 kHrs
  • 3 Year Warranty
  • EN50155 Approval for Railway Applications
  • EN50121-3-2 EMC for Railway Applications
Mehr Info

RDE03

3 Watts

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • Covers 72 & 110 VDC for Rail Applications
  • 3000 VAC Isolation
  • Operating Temperature -40 °C to +105 °C
  • Complies with EN50155 and IEC60571
  • Meets EMC Standard EN50121-3-2
  • No External Filter Required
  • 3 Year Warranty
Mehr Info

RDH300

300 Watts

  • Wide 4:1 Input Range
  • 72 & 110 VDC Nominal Inputs for Rail Applications
  • Complies with EN50155
  • Meets EN50121-3-2
  • Single Output
  • Industry Standard 1/2 Brick
  • -40 °C to +100 °C Operation
  • 3000 VDC Isolation
  • Output Trim ±10%
  • Remote On/Off and Remote Sense
  • 3 Year Warranty
Mehr Info

RDF50

50 Watts

  • Ultra Wide 12:1 Input Range (14-160 VDC)
  • Single Output
  • Industry Standard 1/4 Brick
  • -40 °C to +100 °C Operation
  • 3000 VDC Isolation
  • Output Trim -20/+10%
  • Remote On/Off and Remote Sense
  • Complies with EN50155
  • Meets EN50121-3-2
  • 3 Year Warranty
Mehr Info

RDL100

100 Watts

  • Wide 3:1 Input Range
  • Covers 110 VDC Nominal Input for Rail Applications
  • Complies with EN50155
  • Meets EN50121-3-2
  • Single Output
  • Industry Standard 1/2 Brick
  • -40 °C to +100 °C Operation
  • Output Trim ±10%
  • Remote On/Off
  • 3 Year Warranty
Mehr Info

RDH600

600 Watts

  • Wide 4:1 Input Range
  • 72 & 110 VDC Nominal Inputs for Rail Applications
  • Complies with EN50155
  • Meets EN50121-3-2
  • Single Output
  • Industry Standard 1/2 Brick
  • -40 °C to +100 °C Operation
  • Output Trim 60-110%
  • Remote On/Off
  • 3 Year Warranty
Mehr Info

RDE20

20 Watts

  • Regulated Single & Dual Output 
  • 24-48 VDC & 72-110 VDC nominal inputs for Railway Applications 
  • 3000 VDC Isolation 
  • High Efficiency 
  • EN50155 Certified for Railway Applications 
  • EN50121-3-2 with External Components 
  • Remote On/Off 
  • Output Voltage Trim ±10% 
  • Operating Temperature -40 °C to +100 °C 
  • Full Power to +55 °C 
  • 3 Year Warranty
Mehr Info

RDF25

25 Watts

  • Regulated Single Output 
  • Covers all nominal inputs from 24 to 110 VDC for Railway Applications 
  • Wide 10:1 Input Range 
  • 3000 VDC Isolation 
  • High Efficiency 
  • EN50155 Certified for Railway Applications 
  • EN50121-3-2 with External Components 
  • Remote On/Off 
  • Output Voltage Trim ±10% 
  • Operating Temperature -40 °C to +100 °C 
  • Full Power to +55 °C 
  • 3 Year Warranty
Mehr Info