Legacy

DCM

60-100 Watts

  • Open Frame Telecom DCDC Converter
  • 48 VDC Input
  • ETSI Compliant
  • NEBS Compliant
  • Convection-cooled
  • High Power Density in 2 Small Package Sizes
  • Covered Versions Available
Mehr Info

JCF

10 Watts

  • 2:1 Input Range
  • DIP 24 Package
  • Operating Temperature -40 °C to +100 °C
  • 1500 VDC Isolation
  • Input Pi Filter
  • Continuous Short Circuit Protection
Mehr Info

JCH20

20 Watts

  • 2:1 Input Range
  • 2.0" x 2.0" x 0.4" Metal Package
  • 1500 VDC Isolation
  • Efficiency up to 91%
  • Single & Dual Outputs
  • -40 °C to +100 °C Operating Temperature
  • Continuous Short Circuit Protection
Mehr Info

IJ

2 Watts

  • Single Output
  • DIP 16 Package
  • Industry Standard Pinout
  • 6000 VDC Isolation
  • -40 °C to +85 °C Operation
  • MTBF >3.5 MHrs
  • 3 Year Warranty
Mehr Info

WC

15 Watts

  • 2:1 Input Range
  • Isolated Outputs
  • Efficiency to 81%
  • Fully Regulated Outputs
  • Input Pi Filter
  • Six-sided Shield
Mehr Info

WD

8-15 Watts

  • 2:1 Input Range
  • Isolated Outputs
  • Efficiency to 82%
  • 200 kHz Switching Frequency
  • Input Pi Filter
  • Fully Regulated Outputs
  • Six-sided Shield
Mehr Info

WF

16.5-30 Watts

  • 2:1 Input Range
  • Efficiency to 85%
  • Input Pi Filter
  • Single, Dual & Triple Outputs
  • Remote On/Off
  • Six- sided Metal Case
  • External Output Trim
Mehr Info

WT

5 Watts

  • 2:1 Input Range
  • Optional 4:1 Input Range
  • Isolated Outputs
  • Efficiency to 82%
  • Fully Regulated Outputs
  • Optional 3 kVDC Isolation
  • UL Approved Versions
Mehr Info

JTB03-05

3-5 Watts

  • 4:1 Input Range
  • DIP 24 Metal Package
  • Operating Temperature -25 °C to +100 °C
  • Fully Regulated Single & Dual Outputs
  • Optional 1500 VDC Isolation
  • Continuous Short Circuit Protection
  • 3 Year Warranty
Mehr Info

JCP

40 Watts

  • 2:1 Input Range
  • Single, Dual & Triple Outputs
  • -40 °C to +100 °C Operating Temperature
  • High Efficiency up to 92%
  • Six-sided Metal Case
  • Fixed 350 kHz Switching Frequency
  • 3 Year Warranty
Mehr Info

JCL

25 Watts

  • 2:1 Input Range
  • High Efficiency up to 90%
  • -40 °C to +100 °C Operating Temperature
  • Fixed 300 kHz Switching Frequency
  • Regulated Single Outputs
  • Continuous Short Circuit Protection
  • Six -sided Metal Case or Open Frame
Mehr Info

DMA

212 Watts

  • Open Frame Telecom DC DC Converter
  • 48 VDC Input
  • ETSI Compliant
  • NEBS Compliant
  • 5 V Standby & 12 V Fan Outputs
  • Remote On/Off & Power Good Signal
  • AC Input Version Available (EMA212)
Mehr Info

ID

1 Watt

  • Single & Dual Output
  • SIP Package
  • Industry Standard Pinout
  • 6000 VDC Isolation
  • -40 °C to +85 °C Operation
  • MTBF >3 MHrs
  • 3 Year Warranty
Mehr Info

WA

3 Watts

  • 2:1 Input Range
  • Optional 4:1 Input Range
  • Efficiency to 80%
  • Input Pi Filter
  • Fully Regulated Outputs
  • Optional 3 kVDC Isolation
  • UL Approved Versions
Mehr Info

IN

1.5 Watts

  • Regulated Dual Output
  • DIP 24 Package
  • 1000 VDC Isolation
  • Optional Isolation Up To 6000 VDC
  • Continuous Short Circuit Protection
  • MTBF >3 MHrs
  • 3 Year Warranty
Mehr Info

WE

20 Watts

  • High Power Density
  • Fully Regulated Outputs
  • Efficiency to 86%
  • Low Voltage Outputs
  • Remote On/Off
  • 2:1 Input Range
  • 2.5, 3.3 & 5 V Versions
Mehr Info

WR

7.5 Watts

  • 2:1 Input Range
  • DIP 24 Metal Package
  • -25 °C to +100 °C Operating Temperature
  • 1500 VDC Isolation
  • Efficiency to 83%
  • Input Pi Filter
  • Continuous Short Circuit Protection
Mehr Info

WU

10-15 Watts

  • 4:1 Input Range
  • Isolated Outputs
  • Efficiency to 84%
  • Overvoltage Protection
  • Input Pi Filter
  • Short Circuit Protected
  • Fully Regulated Outputs
Mehr Info

DPM

50 Watts

  • Diode Protection Module
  • 24 or 48 VDC Input
  • 50 A Maximum Current
  • Single and Dual Channel
  • DC OK Signal
  • DIN Rail Mounting
  • Parallel Operation
Mehr Info

JBK

15 Watts

  • Compact 1.1" x 1.0" Package
  • Efficiency to 89%
  • Fully Regulated Single Outputs
  • Remote On/Off
  • Input Undervoltage Protection
  • Fully Isolated 2250 VDC
  • SMD & Through-hole Versions
Mehr Info

IG

2 Watts

  • Single & Dual Output
  • SIP Package
  • Industry Standard Pinout
  • 6000 VDC Isolation
  • -40 °C to +85 °C Operation
  • MTBF >3.5 MHrs
  • 3 Year Warranty
Mehr Info