Kontaktgekühlt

MTC05-30

5-30 Watts

  • 10-50 VDC Input Range
  • Designed for Vetronic & Avionic Use
  • Single & Dual Output Versions
  • -55 °C Operation Available
  • MILSTD 461 and DEFSTAN 59-411
  • MILSTD 1275 and DEFSTAN 61-5
  • 3 Year Warranty
Mehr Info

MTC35-150

35-150 Watts

  • 10-40 VDC Input Range
  • Designed for Vetronic & Avionic Use
  • Magnetic Feedback Technology
  • -55 °C to +100 °C Operation
  • MILSTD 461 and DEFSTAN 59-411
  • MILSTD 1275 and DEFSTAN 61-5
  • 3 Year Warranty
Mehr Info

MTF

50 Watts

  • Wide Input Voltage Range 10-50 VDC
  • Active Surge Protection
  • Max Output Power 50 W
  • Wide Temperature Range -55 °C to 100 °C
  • MILSTD 461E and DEFSTAN 59-411
  • MILSTD 1275 and DEFSTAN 61-5
  • 3 Year Warranty
Mehr Info

DSF&FSO

100-500 Watts

  • Up to 28 A Output Current
  • Up to 500 W Output Power
  • Active Surge Protection
  • MILSTD 461 and DEFSTAN 59411
  • MILSTD 1275 and DEFSTAN 615
  • MILSTD 810
  • 3 Year Warranty
Mehr Info

ICH-IFH

50-200 Watts

  • 2:1 & 4:1 Input Ranges
  • Efficiency up to 90%
  • Single Output
  • 40 °C to +100 °C Operating Temperature
  • Continuous Short Circuit Protection
  • Fivesided Metal Case
  • 3 Year Warranty
Mehr Info

RCQ50

50 Watts

  • Regulated Single Output
  • 72 & 110 VDC for Rail Applications
  • Baseplate-cooled
  • 3000 VAC Isolation
  • Operating Temperature -40 °C to +105 °C
  • Remote On/Off & Remote Sense
  • Complies with EN50155 and IEC60571
  • Meets EMC Standard EN50121-3-2
  • Optional Heatsink
  • 3 Year Warranty
Mehr Info

RDQ

100-150 Watts

  • 110 VDC Input for Rail Applications
  • Up to 92% Efficiency
  • Quarter and Half Brick Packages
  • -40 °C to +100 °C Operating Temperature
  • Baseplate-cooled
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
Mehr Info

RCQ75

75 Watts

  • Regulated Single Output
  • 72 & 110 VDC for Rail Applications
  • Baseplate-cooled
  • 3000 VAC Isolation
  • Operating Temperature -40 °C to +105 °C
  • Remote On/Off & Remote Sense
  • Complies with EN50155 and IEC60571
  • Meets EMC Standard EN50121-3-2
  • Optional Heatsink
  • 3 Year Warranty
Mehr Info

QSB75-350

75-350 Watts

  • Wide Input Range
  • Industry Standard Packages
  • -40 °C to +100 °C Operating Temperature
  • High Power Density
  • Baseplate-cooled
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
Mehr Info

QSB15048W

150 Watts

  • Wide 8:1 Input Range
  • Single Output
  • Industry Standard 1/2 Brick
  • -40 °C to +100 °C Operation
  • 1500 VDC Isolation
  • Output Trim ±10%
  • Remote On/Off
  • 3 Year Warranty
Mehr Info

QSB300

300 Watts

  • Wide Input Range
  • 350 W Peak Power
  • High Efficiency
  • High Power Density
  • Baseplate-cooled
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
Mehr Info

QSB400

400 Watts

  • Up to 89% Efficiency
  • 4:1 Input Range
  • Industry Standard Full Brick Package
  • -40 °C to +100 °C Operating Temperature
  • Baseplate-cooled
  • 1500VDC Isolation
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
Mehr Info

QSB600

600 Watts

  • Up to 92% Efficiency
  • Industry Standard Full Brick Package
  • -40 °C to +100 °C Operating Temperature
  • High Power Density
  • Baseplate-cooled
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
Mehr Info

MCC400-600

400-600 Watts

  • 400-600 W Baseplate-cooled
  • Up to 4 Regulated Outputs
  • Optional 200 W Conditioned Output
  • MILSTD 1275 and DEFSTAN 615
  • MILSTD 461 and DEFSTAN 59411
  • Rugged Construction to MILSTD 810F
  • 3 Year Warranty
Mehr Info

QSC150

150 Watts

  • Wide 4:1 Input Range
  • Single Output
  • Industry Standard 1/4 Brick
  • -40 °C to +105 °C Operation
  • 2250 VDC Isolation
  • Output Trim ±10%
  • Remote On/Off
  • 3 Year Warranty
Mehr Info

QHL600

600 Watts

  • 180 to 425 VDC Input Range
  • Single Output
  • Industry Standard Full Brick
  • -40 °C to +100 °C Operation
  • 3000 VAC Isolation
  • Output Trim -40% to +10%
  • Remote On/Off
  • Current Share and Power Good Signals
  • 3 Year Warranty
Mehr Info

QHL750

750 Watts

  • 200 to 425 VDC Input Range
  • Single Output
  • Industry Standard Full Brick
  • -40 °C to +85 °C Operation
  • 3000 VAC Isolation
  • Output Trim -40% to +10%
  • Remote On/Off
  • Current Share and Power Good Signals
  • 3 Year Warranty
Mehr Info

RDH300

300 Watts

  • Wide 4:1 Input Range
  • 72 & 110 VDC Nominal Inputs for Rail Applications
  • Complies with EN50155
  • Meets EN50121-3-2
  • Single Output
  • Industry Standard 1/2 Brick
  • -40 °C to +100 °C Operation
  • 3000 VDC Isolation
  • Output Trim ±10%
  • Remote On/Off and Remote Sense
  • 3 Year Warranty
Mehr Info

RDF50

50 Watts

  • Ultra Wide 12:1 Input Range (14-160 VDC)
  • Single Output
  • Industry Standard 1/4 Brick
  • -40 °C to +100 °C Operation
  • 3000 VDC Isolation
  • Output Trim -20/+10%
  • Remote On/Off and Remote Sense
  • Complies with EN50155
  • Meets EN50121-3-2
  • 3 Year Warranty
Mehr Info

RDL100

100 Watts

  • Wide 3:1 Input Range
  • Covers 110 VDC Nominal Input for Rail Applications
  • Complies with EN50155
  • Meets EN50121-3-2
  • Single Output
  • Industry Standard 1/2 Brick
  • -40 °C to +100 °C Operation
  • Output Trim ±10%
  • Remote On/Off
  • 3 Year Warranty
Mehr Info

RDH600

600 Watts

  • Wide 4:1 Input Range
  • 72 & 110 VDC Nominal Inputs for Rail Applications
  • Complies with EN50155
  • Meets EN50121-3-2
  • Single Output
  • Industry Standard 1/2 Brick
  • -40 °C to +100 °C Operation
  • Output Trim 60-110%
  • Remote On/Off
  • 3 Year Warranty
Mehr Info

QHL300

300 Watts

  • 180 to 425 VDC Input Range
  • Regulated Single Output
  • Industry Standard Half Brick
  • 3kVAC Isolation
  • Output Trim -20% to +10%
  • Remote On/Off
  • Overtemperature Protection
  • -40°C to +100°C Operation
  • 3 Year Warranty
Mehr Info

QHL150

150 Watts

  • 180 to 425 VDC Input Range
  • Regulated Single Output
  • Industry Standard Quarter Brick
  • 3kVAC Isolation
  • Output Trim -20% to +10%
  • Remote On/Off
  • Overtemperature Protection
  • -40°C to +100°C Operation
  • 3 Year Warranty
Mehr Info